case(3) After executing (2), if you change the wired connection of the Access Point from RF_ANT2 to RF_ANT1 of the station, the connection with the Access Point will be successful. | < Access Point > | < Station > +------ -----+ | | WL1807MOD | WL1807MOD | /-------------- (RF_ANT1) | (RF_ANT1) --- attenuator --- + --- -+ | (20dBm) (-90dB) | dummy load -- (RF_ANT2) +---------------------------------+ (50Ħ) case(4) After executing (3), if you change the wired connection of the Access Point from RF_ANT1 to RF_ANT2 of the station before detecting beacon lost, the connection with the Access Point will be maintained. | < Access Point > | < Station > +------ -----+ | | WL1807MOD | WL1807MOD | dummy load -- (RF_ANT1) | (RF_ANT1) --- attenuator --- + --- -+ (50Ħ) | (20dBm) (-90dB) | \------------- (RF_ANT2) +---------------------------------+ case(5) After executing (4), if you disconnect the access point from RF_ANT2, make it beacon lost, and then connect to RF_ANT2 again, the connection with the access point will fail. | < Access Point > | < Station > +------ -----+ | | WL1807MOD | WL1807MOD | dummy load -- (RF_ANT1) | (RF_ANT1) --- attenuator --- + --- -+ (50Ħ) | (20dBm) (-90dB) | \------------- (RF_ANT2) +---------------------------------+