[main] Building folder: test_bluetopia [build] Starting build [proc] Executing command: /usr/bin/cmake --build /home/acisneros/AM335x/test_bluetopia/build --config Debug --target all -j 6 -- [build] Scanning dependencies of target setMac [build] [ 50%] Building C object CMakeFiles/setMac.dir/setMac.c.o [build] [100%] Linking C executable setMac [build] /home/acisneros/AM335x/linux-devkit/sysroots/x86_64-arago-linux/usr/bin/../lib/gcc/arm-none-linux-gnueabihf/9.2.1/../../../../arm-none-linux-gnueabihf/bin/ld: /home/acisneros/AM335x/test_bluetopia/./bluetopia/libs/libBTPS.a(SDP.o): in function `SDP_Delete_Service_Record': [build] SDP.c:(.text+0x4710): multiple definition of `SDP_Delete_Service_Record'; /home/acisneros/AM335x/test_bluetopia/./bluetopia/libs/libBTPM_C.a(AVRCPUTIL_C.o):AVRCPUTIL.c:(.text+0x10): first defined here [build] /home/acisneros/AM335x/linux-devkit/sysroots/x86_64-arago-linux/usr/bin/../lib/gcc/arm-none-linux-gnueabihf/9.2.1/../../../../arm-none-linux-gnueabihf/bin/ld: /home/acisneros/AM335x/test_bluetopia/./bluetopia/libs/libBTPS.a(SDP.o): in function `SDP_Add_Attribute': [build] SDP.c:(.text+0x4804): multiple definition of `SDP_Add_Attribute'; /home/acisneros/AM335x/test_bluetopia/./bluetopia/libs/libBTPM_C.a(AVRCPUTIL_C.o):AVRCPUTIL.c:(.text+0x8): first defined here [build] collect2: error: ld returned 1 exit status [build] make[2]: *** [CMakeFiles/setMac.dir/build.make:84: setMac] Error 1 [build] make[1]: *** [CMakeFiles/Makefile2:76: CMakeFiles/setMac.dir/all] Error 2 [build] make: *** [Makefile:84: all] Error 2 [build] Build finished with exit code 2