U-Boot 2017.03-gb726443 (Oct 03 2018 - 13:33:11 +0530) CPU: Freescale i.MX6QP rev1.0 at 792 MHz Reset cause: POR Model: Freescale i.MX6 Quad Plus Navico Board Uboot Boot Device: SD1 Navico SKU: 0x20461210,0x125185,0x7C0A23AB I2C: ready DRAM: 2 GiB MMC: FSL_SDHC: 0, FSL_SDHC: 1, FSL_SDHC: 2 *** Warning - bad CRC, using default environment LCD Panel 800x480 @ 60Hz, pixclk = 29411 LCD Framebuffer Initialised @ 0x17B00000 In: serial Out: serial Err: serial Model: Freescale i.MX6 Quad Plus Navico Board Uboot Boot Device: SD1 Navico SKU: 0x20461210,0x125185,0x7C0A23AB flash target is MMC:0 Net: FEC [PRIME] Fastboot: Normal Hit any key to stop autoboot: 0 Unknown command 'nand' - try 'help' Error: Bad gzipped data There is no valid bmp file at the given address boota mmc0 Error: blob decap job completed with errors 0x2000081A In boota get fastboot lock status error. Set lock status not found VGA disp console. kernel @ 14008000 (8372048) ramdisk @ 15000000 (2039228) fdt @ 14f00000 (65944) ## Booting Android Image at 0x11000000 ... Kernel load addr 0x14008000 size 8176 KiB Kernel command line: console=ttymxc0,115200 init=/init root=/dev/mmcblk1p2 rw rootwait earlyprintk navico_sku=0x20461210,0x125185,0x7C0A23AB cma=448M video=mxcfb0:dev=lcd,custom,if=RGB666 fbmode=name:custom ,vmode:0,x:800,y:480,pclk:29411,le:86,ri:50,up:15,lo:6,hs:128,vs:20,sync:1073741824 fbmem=base:397410304,size:768000 cma=448M androidboot.hardware=freescale androidboot.console=ttymxc0 consoleblank=0 androi dboot.selinux=permissive maxcpus=2 androidboot.serialno=0f1251d4ea9ac957 androidboot.soc_type=imx6qp androidboot.storage_type=sd gpt ## Flattened Device Tree blob at 14f00000 Booting using the fdt blob at 0x14f00000 Loading Kernel Image ... OK Using Device Tree in place at 14f00000, end 14f13197 Starting kernel ... Uncompressing Linux... done, booting the kernel. Booting Linux on physical CPU 0x0 Linux version 4.9.17-g0694ff3-dirty (wasim.nazir@CPU-414U) (gcc version 4.9.x 20150123 (prerelease) (GCC) ) #11 SMP PREEMPT Wed Oct 3 13:32:38 IST 2018 CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache OF: fdt:Machine model: Freescale i.MX6 Quad Plus Navico Board cma: Reserved 448 MiB at 0x24000000 Memory policy: Data cache writealloc percpu: Embedded 15 pages/cpu @d2e9f000 s31040 r8192 d22208 u61440 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 522752 Kernel command line: console=ttymxc0,115200 init=/init root=/dev/mmcblk1p2 rw rootwait earlyprintk navico_sku=0x20461210,0x125185,0x7C0A23AB cma=448M video=mxcfb0:dev=lcd,custom,if=RGB666 fbmode=name:custom ,vmode:0,x:800,y:480,pclk:29411,le:86,ri:50,up:15,lo:6,hs:128,vs:20,sync:1073741824 fbmem=base:397410304,size:768000 cma=448M androidboot.hardware=freescale androidboot.console=ttymxc0 consoleblank=0 androi dboot.selinux=permissive maxcpus=2 androidboot.serialno=0f1251d4ea9ac957 androidboot.soc_type=imx6qp androidboot.storage_type=sd gpt [DBG] SKU0 20000000 [DBG] SKU1 0 [DBG] SKU2 0 PID hash table entries: 4096 (order: 2, 16384 bytes) Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) Memory: 1597916K/2097152K available (12288K kernel code, 1013K rwdata, 4308K rodata, 1024K init, 385K bss, 40484K reserved, 458752K cma-reserved, 1310720K highmem) Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc0d00000 (13280 kB) .init : 0xc1200000 - 0xc1300000 (1024 kB) .data : 0xc1300000 - 0xc13fd638 (1014 kB) .bss : 0xc13fd638 - 0xc145db64 ( 386 kB) SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1 Preemptible hierarchical RCU implementation. Build-time adjustment of leaf fanout to 32. NR_IRQS:16 nr_irqs:16 16 L2C-310 erratum 769419 enabled L2C-310 enabling early BRESP for Cortex-A9 L2C-310 full line of zeros enabled for Cortex-A9 L2C-310 ID prefetch enabled, offset 16 lines L2C-310 dynamic clock gating enabled, standby mode enabled L2C-310 cache controller enabled, 16 ways, 1024 kB L2C-310: CACHE_ID 0x410000c8, AUX_CTRL 0x76470001 Switching to timer-based delay loop, resolution 333ns sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 715827882841ns clocksource: mxc_timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 637086815595 ns Calibrating delay loop (skipped), value calculated using timer frequency.. 6.00 BogoMIPS (lpj=30000) pid_max: default: 32768 minimum: 301 Security Framework initialized SELinux: Initializing. Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) CPU: Testing write buffer coherency: ok CPU0: update cpu_capacity 1024 CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 Setting up static identity map for 0x10100000 - 0x10100058 CPU1: update cpu_capacity 1024 CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 Brought up 2 CPUs SMP: Total of 2 processors activated (12.00 BogoMIPS). CPU: All CPU(s) started in SVC mode. CPU1: update max cpu_capacity 1024 devtmpfs: initialized CPU1: update max cpu_capacity 1024 VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4 clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns futex hash table entries: 1024 (order: 4, 65536 bytes) pinctrl core: initialized pinctrl subsystem NET: Registered protocol family 16 DMA: preallocated 256 KiB pool for atomic coherent allocations cpuidle: using governor menu CPU identified as i.MX6QP, silicon rev 1.0 navico_dt_overlay_named: applied 'fbmode' [DBG] navico_board_setup: Compat is navico,FloydRm navico_dt_overlay_compat(navico,FloydRm): navico_dt_overlay_compat: applied 'lcd_backlight' navico_dt_overlay_compat: applied 'lcd_contrast_i2c3' navico_dt_overlay_compat: applied 'can_2' navico_dt_overlay_compat: applied 'uart_2' navico_dt_overlay_compat: applied 'uart_3' navico_dt_overlay_compat: applied 'usb' navico_dt_overlay_compat: applied 'ti_wifi_common' navico_dt_overlay_compat: applied 'kim_uart4' navico_dt_overlay_compat: applied 'ti_wifi_usdhc2' navico_dt_overlay_compat: applied 'ti_wifi_usdhc2_33mhz' navico_dt_overlay_compat: applied 'sonar' navico_dt_overlay_compat: applied 'buzzer' navico_dt_overlay_compat: applied 'remotepower' [DBG] navico_board_setup: Compat is navico,FloydRm-0 navico_dt_overlay_compat(navico,FloydRm-0): navico_dt_overlay_named: applied 'ethernet-rmii' navico_dt_link_gpios: mxcfb0 backlight-en-gpio[0] = gpio4-25 navico_dt_link_gpios: power_btn gpios[0] = gpio1-21 navico_dt_link_gpios: mmc1 cd-gpios[0] = gpio1-8 navico_dt_link_gpios: ecspi2 reset_gpio[0] = gpio4-4 navico_dt_link_gpios: remotepower sense-gpio[0] = gpio1-16 navico_dt_link_gpios: fec phy-reset-gpios[0] = gpio3-6 navico_dt_link_gpios: wlan_en_reg gpio[0] = gpio4-26 navico_dt_link_gpios: kim nshutdown_gpio[0] = gpio4-24 navico_dt_link_gpios: gpio_keys enabled (1 buttons) hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers. hw-breakpoint: maximum watchpoint size is 4 bytes. imx6q-pinctrl 20e0000.iomuxc: initialized IMX pinctrl driver imx-gpc 20dc000.gpc: Registered imx-gpc mxs-dma 110000.dma-apbh: initialized SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb 2000000.aips-bus:usbphy_nop1 supply vcc not found, using dummy regulator 2000000.aips-bus:usbphy_nop2 supply vcc not found, using dummy regulator i2c i2c-2: IMX I2C adapter registered i2c i2c-2: can't use DMA, using PIO instead. media: Linux media interface: v0.10 Linux video capture interface: v2.00 pps_core: LinuxPPS API ver. 1 registered pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti PTP clock support registered imx-ipuv3 2400000.ipu: IPU DMFC ONLY-DP HIGH RESOLUTION: 5B(0~3), 5F(4~7) imx-ipuv3 2800000.ipu: IPU DMFC ONLY-DP HIGH RESOLUTION: 5B(0~3), 5F(4~7) MIPI CSI2 driver module loaded Advanced Linux Sound Architecture Driver Initialized. Bluetooth: Core ver 2.22 NET: Registered protocol family 31 Bluetooth: HCI device and connection manager initialized Bluetooth: HCI socket layer initialized Bluetooth: L2CAP socket layer initialized Bluetooth: SCO socket layer initialized clocksource: Switched to clocksource mxc_timer1 VFS: Disk quotas dquot_6.6.0 VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) NET: Registered protocol family 2 TCP established hash table entries: 8192 (order: 3, 32768 bytes) TCP bind hash table entries: 8192 (order: 4, 65536 bytes) TCP: Hash tables configured (established 8192 bind 8192) UDP hash table entries: 512 (order: 2, 16384 bytes) UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. Trying to unpack rootfs image as initramfs... Freeing initrd memory: 1992K (c5000000 - c51f2000) hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available Bus freq driver module loaded navico_hal driver module loaded remotepower remotepower: Failed to get on-gpio flags, error: -2 remotepower remotepower: Failed to get off-gpio flags, error: -2 remotepower: assuming a slave only device remotepower: io_input_at_start = 0 remotepower: state -> STARTUP remotepower: io -> IN remotepower driver module loaded audit: initializing netlink subsys (disabled) audit: type=2000 audit(0.580:1): initialized workingset: timestamp_bits=30 max_order=19 bucket_order=0 Registering sdcardfs 0.1 NFS: Registering the id_resolver key type Key type id_resolver registered Key type id_legacy registered Installing knfsd (copyright (C) 1996 okir@monad.swb.de). ntfs: driver 2.1.32 [Flags: R/W DEBUG]. jffs2: version 2.2. (NAND) �© 2001-2006 Red Hat, Inc. fuse init (API version 7.26) bounce: pool size: 64 pages io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) imx-weim 21b8000.weim: Driver registered. pwm-backlight.0 supply power not found, using dummy regulator mxc_sdc_fb fb@0: registered mxc display driver lcd mxc_sdc_fb fb@1: NO mxc display driver found! mxc_sdc_fb fb@2: registered mxc display driver lcd mxc_sdc_fb fb@2: ipu0-di0 already in use mxc_sdc_fb: probe of fb@2 failed with error -16 mxc_sdc_fb fb@3: NO mxc display driver found! imx-sdma 20ec000.sdma: no iram assigned, using external mem [DBG]: request_firmware_work_func: pass imx-sdma 20ec000.sdma: loaded firmware 3.3 2020000.serial: ttymxc0 at MMIO 0x2020000 (irq = 27, base_baud = 5000000) is a IMX remotepower: state -> LOCAL_PWR_ON console [ttymxc0] enabled 21f0000.serial: ttymxc3 at MMIO 0x21f0000 (irq = 70, base_baud = 5000000) is a IMX Navico Sonar SPI driver, (c) 2016 Navico (Version 0.3) navicosonar 200c000.ecspi: Registered sonar device at 10:140 navicosonar 200c000.ecspi: Sonar driver probed [drm] Initialized [drm] Initialized vivante 1.0.0 20120216 on minor 0 brd: module loaded loop: module loaded zram: Added device: zram0 [DBG] Kim probe [DBG] Kim pdev->id -1 (stc): st_core_init: Start (stc): registered n_shared line discipline (stc): st_core_init: End [DBG] Kim ST-Core Init: done (stk) : gpio 93 request failed kim: probe of kim failed with error -16 (hci_tty): inside hci_tty_init (hci_tty): allocated 245, 0 libphy: Fixed MDIO Bus: probed tun: Universal TUN/TAP device driver, 1.6 tun: (C) 1999-2004 Max Krasnyansky vcan: Virtual CAN interface driver CAN device driver interface 2094000.flexcan supply xceiver not found, using dummy regulator flexcan 2094000.flexcan: device registered (reg_base=f0ab4000, irq=33) 2188000.ethernet supply phy not found, using dummy regulator pps pps0: new PPS source ptp0 libphy: fec_enet_mii_bus: probed fec 2188000.ethernet eth0: registered PHC device 0 PPP generic driver version 2.4.2 PPP BSD Compression module registered PPP Deflate Compression module registered PPP MPPE Compression module registered NET: Registered protocol family 24 usbcore: registered new interface driver catc usbcore: registered new interface driver kaweth pegasus: v0.9.3 (2013/04/25), Pegasus/Pegasus II USB Ethernet driver usbcore: registered new interface driver pegasus usbcore: registered new interface driver rtl8150 usbcore: registered new interface driver r8152 usbcore: registered new interface driver asix usbcore: registered new interface driver ax88179_178a usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver net1080 usbcore: registered new interface driver cdc_subset usbcore: registered new interface driver zaurus usbcore: registered new interface driver cdc_ncm ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver ehci-mxc: Freescale On-Chip EHCI Host driver usbcore: registered new interface driver cdc_acm cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters usbcore: registered new interface driver usb-storage usbcore: registered new interface driver usbserial usbcore: registered new interface driver usbserial_generic usbserial: USB Serial support registered for generic usbcore: registered new interface driver cp210x usbserial: USB Serial support registered for cp210x usbcore: registered new interface driver ftdi_sio usbserial: USB Serial support registered for FTDI USB Serial Device usbcore: registered new interface driver option usbserial: USB Serial support registered for GSM modem (1-port) usbcore: registered new interface driver usbtest usbcore: registered new interface driver usb_ehset_test 2184800.usbmisc supply vbus-wakeup not found, using dummy regulator 2184000.usb supply vbus not found, using dummy regulator ci_hdrc ci_hdrc.0: EHCI Host Controller ci_hdrc ci_hdrc.0: new USB bus registered, assigned bus number 1 ci_hdrc ci_hdrc.0: USB 2.0 started, EHCI 1.00 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: EHCI Host Controller usb usb1: Manufacturer: Linux 4.9.17-g0694ff3-dirty ehci_hcd usb usb1: SerialNumber: ci_hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected 2184200.usb supply vbus not found, using dummy regulator ci_hdrc ci_hdrc.1: EHCI Host Controller ci_hdrc ci_hdrc.1: new USB bus registered, assigned bus number 2 ci_hdrc ci_hdrc.1: USB 2.0 started, EHCI 1.00 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: EHCI Host Controller usb usb2: Manufacturer: Linux 4.9.17-g0694ff3-dirty ehci_hcd usb usb2: SerialNumber: ci_hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected Mass Storage Function, version: 2009/09/11 LUN: removable file: (no medium) no file given for LUN0 g_mass_storage ci_hdrc.0: failed to start g_mass_storage: -22 mousedev: PS/2 mouse device common for all mice usbcore: registered new interface driver usbtouchscreen snvs_rtc 20cc000.snvs:snvs-rtc-lp: rtc core: registered 20cc000.snvs:snvs-r as rtc0 i2c /dev entries driver IR NEC protocol handler initialized IR RC5(x/sz) protocol handler initialized IR RC6 protocol handler initialized IR JVC protocol handler initialized IR Sony protocol handler initialized IR SANYO protocol handler initialized IR Sharp protocol handler initialized IR MCE Keyboard/mouse protocol handler initialized IR XMP protocol handler initialized imx2-wdt 20bc000.wdog: timeout 60 sec (nowayout=1) device-mapper: uevent: version 1.0.3 device-mapper: ioctl: 4.35.0-ioctl (2016-06-23) initialised: dm-devel@redhat.com Bluetooth: HCI UART driver ver 2.3 Bluetooth: HCI UART protocol H4 registered Bluetooth: HCI UART protocol LL registered usbcore: registered new interface driver btusb Bluetooth: hdev d03d5000 Bluetooth: d03d5000 name hci0 bus 3 hci-id 0 Bluetooth: HCI device registered (hdev d03d5000) sdhci: Secure Digital Host Controller Interface driver sdhci: Copyright(c) Pierre Ossman Bluetooth: hci0 d03d5000 Bluetooth: ID-count 0 (stc): gdata/new_proto/recv or reg_complete_cb not ready Bluetooth: st_register failed -22 sdhci-pltfm: SDHCI platform and OF driver helper sdhci-esdhc-imx 2190000.usdhc: Got CD GPIO mmc1: SDHCI controller on 2190000.usdhc [2190000.usdhc] using ADMA mmc1: host does not support reading read-only switch, assuming write-enable usb 1-1: new full-speed USB device number 2 using ci_hdrc mmc1: new high speed SDHC card at address 59b4 mmcblk1: mmc1:59b4 00000 14.9 GiB Primary GPT is invalid, using alternate GPT. mmcblk1: p1 p2 p3 p4 p5 p6 p7 p8 p9 p10 p11 mmc2: SDHCI controller on 2194000.usdhc [2194000.usdhc] using ADMA sdhci-esdhc-imx 2194000.usdhc: card claims to support voltages below defined range random: fast init done mmc2: new high speed SDIO card at address 0001 [DBG]: request_firmware: pass mmc0: SDHCI controller on 2198000.usdhc [2198000.usdhc] using ADMA wl18xx_driver wl18xx.0.auto: Direct firmware load for ti-connectivity/wl18xx-conf.bin failed with error -2 wl18xx_driver wl18xx.0.auto: Falling back to user helper mxc_vpu 2040000.vpu_fsl: VPU initialized mxc_vdoa 21e4000.vdoa: i.MX Video Data Order Adapter(VDOA) driver probed Galcore version 6.2.2.96445 usb 1-1: New USB device found, idVendor=0eef, idProduct=c000 usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=0 usb 1-1: Product: eGalaxTouch EXC3132-2428-09.00.00 usb 1-1: Manufacturer: eGalax Inc. mmc0: new DDR MMC card at address 0001 mmcblk0: mmc0:0001 M52516 14.3 GiB mmcblk0boot0: mmc0:0001 M52516 partition 1 4.00 MiB mmcblk0boot1: mmc0:0001 M52516 partition 2 4.00 MiB mmcblk0rpmb: mmc0:0001 M52516 partition 3 4.00 MiB mmcblk0: p1 p2 caam 2100000.caam: ERA source: CAAMVID. caam 2100000.caam: AXI pipeline throttling enabled. caam 2100000.caam: Instantiated RNG4 SH1 caam 2100000.caam: device ID = 0x0a16010000000000 (Era 4) caam 2100000.caam: job rings = 2, qi = 0 caam algorithms registered in /proc/crypto caam_jr 2101000.jr0: registering rng-caam platform caam_sm: blkkey_ex: 4 keystore units available platform caam_sm: 64-bit clear key: platform caam_sm: [0000] 00 01 02 03 04 0f 06 07 platform caam_sm: 64-bit black key: platform caam_sm: [0000] 7a 28 2c 60 f1 5f b7 32 platform caam_sm: [0008] 2c 99 42 1b 92 f2 8d 8d platform caam_sm: 128-bit clear key: platform caam_sm: [0000] 00 01 02 03 04 0f 06 07 platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f platform caam_sm: 128-bit black key: platform caam_sm: [0000] f3 23 33 61 38 93 78 75 platform caam_sm: [0008] 04 d7 6e af 50 d3 62 1c platform caam_sm: 192-bit clear key: platform caam_sm: [0000] 00 01 02 03 04 0f 06 07 platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f platform caam_sm: [0016] 10 11 12 13 14 15 16 17 platform caam_sm: 192-bit black key: platform caam_sm: [0000] dd 55 9b 08 d9 37 e6 8c platform caam_sm: [0008] 87 94 ab 98 33 1c 4a 06 platform caam_sm: [0016] 93 89 1a df c3 7e ba 46 platform caam_sm: [0024] 82 2b b1 14 4b bb 33 7b platform caam_sm: 256-bit clear key: platform caam_sm: [0000] 00 01 02 03 04 0f 06 07 platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f platform caam_sm: [0016] 10 11 12 13 14 15 16 17 platform caam_sm: [0024] 18 19 1a 1b 1c 1d 1e 1f platform caam_sm: 256-bit black key: platform caam_sm: [0000] 81 44 18 10 b5 6b 2f f1 platform caam_sm: [0008] 29 cb 8c 1e e8 ca 83 91 platform caam_sm: [0016] 4d 2a 16 d9 d9 7a 4a 7b platform caam_sm: [0024] ba cb 41 3f e6 83 4a ee platform caam_sm: 64-bit unwritten blob: platform caam_sm: [0000] 00 00 00 00 00 00 00 00 platform caam_sm: [0008] 00 00 00 00 00 00 00 00 platform caam_sm: [0016] 00 00 00 00 00 00 00 00 platform caam_sm: [0024] 00 00 00 00 00 00 00 00 platform caam_sm: [0032] 00 00 00 00 00 00 00 00 platform caam_sm: [0040] 00 00 00 00 00 00 00 00 platform caam_sm: [0048] 00 00 00 00 00 00 00 00 platform caam_sm: [0056] 00 00 00 00 00 00 00 00 platform caam_sm: [0064] 00 00 00 00 00 00 00 00 platform caam_sm: [0072] 00 00 00 00 00 00 00 00 platform caam_sm: [0080] 00 00 00 00 00 00 00 00 platform caam_sm: [0088] 00 00 00 00 00 00 00 00 platform caam_sm: 128-bit unwritten blob: platform caam_sm: [0000] 00 00 00 00 00 00 00 00 platform caam_sm: [0008] 00 00 00 00 00 00 00 00 platform caam_sm: [0016] 00 00 00 00 00 00 00 00 platform caam_sm: [0024] 00 00 00 00 00 00 00 00 platform caam_sm: [0032] 00 00 00 00 00 00 00 00 platform caam_sm: [0040] 00 00 00 00 00 00 00 00 platform caam_sm: [0048] 00 00 00 00 00 00 00 00 platform caam_sm: [0056] 00 00 00 00 00 00 00 00 platform caam_sm: [0064] 00 00 00 00 00 00 00 00 platform caam_sm: [0072] 00 00 00 00 00 00 00 00 platform caam_sm: [0080] 00 00 00 00 00 00 00 00 platform caam_sm: [0088] 00 00 00 00 00 00 00 00 platform caam_sm: 196-bit unwritten blob: platform caam_sm: [0000] 00 00 00 00 00 00 00 00 platform caam_sm: [0008] 00 00 00 00 00 00 00 00 platform caam_sm: [0016] 00 00 00 00 00 00 00 00 platform caam_sm: [0024] 00 00 00 00 00 00 00 00 platform caam_sm: [0032] 00 00 00 00 00 00 00 00 platform caam_sm: [0040] 00 00 00 00 00 00 00 00 platform caam_sm: [0048] 00 00 00 00 00 00 00 00 platform caam_sm: [0056] 00 00 00 00 00 00 00 00 platform caam_sm: [0064] 00 00 00 00 00 00 00 00 platform caam_sm: [0072] 00 00 00 00 00 00 00 00 platform caam_sm: [0080] 00 00 00 00 00 00 00 00 platform caam_sm: [0088] 00 00 00 00 00 00 00 00 platform caam_sm: 256-bit unwritten blob: platform caam_sm: [0000] 00 00 00 00 00 00 00 00 platform caam_sm: [0008] 00 00 00 00 00 00 00 00 platform caam_sm: [0016] 00 00 00 00 00 00 00 00 platform caam_sm: [0024] 00 00 00 00 00 00 00 00 platform caam_sm: [0032] 00 00 00 00 00 00 00 00 platform caam_sm: [0040] 00 00 00 00 00 00 00 00 platform caam_sm: [0048] 00 00 00 00 00 00 00 00 platform caam_sm: [0056] 00 00 00 00 00 00 00 00 platform caam_sm: [0064] 00 00 00 00 00 00 00 00 platform caam_sm: [0072] 00 00 00 00 00 00 00 00 platform caam_sm: [0080] 00 00 00 00 00 00 00 00 platform caam_sm: [0088] 00 00 00 00 00 00 00 00 platform caam_sm: 64-bit black key in blob: platform caam_sm: [0000] ec cc 3a a9 67 d3 d4 09 platform caam_sm: [0008] e4 72 7b b2 fd 30 4c 19 platform caam_sm: [0016] 3d 5a 00 8c d5 3d 53 9c platform caam_sm: [0024] 7e 7a 40 63 2e e4 c1 3d platform caam_sm: [0032] 8d f5 59 9f 6d 57 1d b3 platform caam_sm: [0040] 58 d5 d9 17 7c 64 b1 dd platform caam_sm: [0048] 65 95 42 e0 56 f4 d5 9e platform caam_sm: [0056] 00 00 00 00 00 00 00 00 platform caam_sm: [0064] 00 00 00 00 00 00 00 00 platform caam_sm: [0072] 00 00 00 00 00 00 00 00 platform caam_sm: [0080] 00 00 00 00 00 00 00 00 platform caam_sm: [0088] 00 00 00 00 00 00 00 00 platform caam_sm: 128-bit black key in blob: platform caam_sm: [0000] 9a 36 fd ae 1a ed ef 9a platform caam_sm: [0008] 02 03 d6 90 78 f2 da 50 platform caam_sm: [0016] da dc 58 75 7f f9 92 6d platform caam_sm: [0024] 21 9c 8b 69 67 ae a2 9c platform caam_sm: [0032] 9d 78 8b 2b 6d 14 f3 7d platform caam_sm: [0040] 46 6e 41 15 9f eb 3f 15 platform caam_sm: [0048] af d5 0b 5b ab 72 7f b4 platform caam_sm: [0056] 96 48 21 5c 04 ee 37 00 platform caam_sm: [0064] 00 00 00 00 00 00 00 00 platform caam_sm: [0072] 00 00 00 00 00 00 00 00 platform caam_sm: [0080] 00 00 00 00 00 00 00 00 platform caam_sm: [0088] 00 00 00 00 00 00 00 00 platform caam_sm: 192-bit black key in blob: platform caam_sm: [0000] 17 e1 d1 b4 be 8c f1 31 platform caam_sm: [0008] 8b 94 69 e8 1d e1 ec b0 platform caam_sm: [0016] 24 bd ba 93 0e 05 2e 9e platform caam_sm: [0024] b5 f6 50 1d 92 07 90 11 platform caam_sm: [0032] 9f 65 95 a7 19 1d 9d c1 platform caam_sm: [0040] 62 42 65 89 09 11 ec 78 platform caam_sm: [0048] 4c f7 28 01 f6 2b 02 92 platform caam_sm: [0056] 80 5f 92 03 24 08 97 f9 platform caam_sm: [0064] b5 f2 3c 1a ed 01 64 46 platform caam_sm: [0072] 00 00 00 00 00 00 00 00 platform caam_sm: [0080] 00 00 00 00 00 00 00 00 platform caam_sm: [0088] 00 00 00 00 00 00 00 00 platform caam_sm: 256-bit black key in blob: platform caam_sm: [0000] 33 a6 f3 8e ec 5c 57 b7 platform caam_sm: [0008] 9a 55 fc f8 29 76 46 8e platform caam_sm: [0016] 4b cb f9 bb b6 bf 6b ea platform caam_sm: [0024] 59 86 92 65 c1 c3 eb a1 platform caam_sm: [0032] 06 5f eb 3b df d7 64 0f platform caam_sm: [0040] 88 96 e4 dc 6f ef 9b 2e platform caam_sm: [0048] cd 77 b5 0d 36 9a 2a a2 platform caam_sm: [0056] 52 95 69 2e 70 e2 ea 99 platform caam_sm: [0064] ae 77 b2 0e 9b 3e 09 6d platform caam_sm: [0072] 66 c1 9c ad 51 92 45 e8 platform caam_sm: [0080] 00 00 00 00 00 00 00 00 platform caam_sm: [0088] 00 00 00 00 00 00 00 00 platform caam_sm: restored 64-bit black key: platform caam_sm: [0000] d0 04 74 29 03 2f 47 58 platform caam_sm: [0008] 5a b1 0f 82 61 1b 47 7e platform caam_sm: restored 128-bit black key: platform caam_sm: [0000] f3 23 33 61 38 93 78 75 platform caam_sm: [0008] 04 d7 6e af 50 d3 62 1c platform caam_sm: restored 192-bit black key: platform caam_sm: [0000] dd 55 9b 08 d9 37 e6 8c platform caam_sm: [0008] 87 94 ab 98 33 1c 4a 06 platform caam_sm: [0016] af a1 ab 8c e1 21 ea eb platform caam_sm: [0024] 46 36 04 a7 7a cf c8 91 platform caam_sm: restored 256-bit black key: platform caam_sm: [0000] 81 44 18 10 b5 6b 2f f1 platform caam_sm: [0008] 29 cb 8c 1e e8 ca 83 91 platform caam_sm: [0016] 4d 2a 16 d9 d9 7a 4a 7b platform caam_sm: [0024] ba cb 41 3f e6 83 4a ee snvs-secvio 20cc000.caam-snvs: can't get snvs clock snvs-secvio 20cc000.caam-snvs: violation handlers armed - non-secure state hidraw: raw HID events driver (C) Jiri Kosina input: eGalax Inc. eGalaxTouch EXC3132-2428-09.00.00 as /devices/soc0/soc/2100000.aips-bus/2184000.usb/ci_hdrc.0/usb1/1-1/1-1:1.0/0003:0EEF:C000.0001/input/input0 hid-multitouch 0003:0EEF:C000.0001: input,hiddev0,hidraw0: USB HID v1.11 Pointer [eGalax Inc. eGalaxTouch EXC3132-2428-09.00.00] on usb-ci_hdrc.0-1/input0 usbcore: registered new interface driver usbhid usbhid: USB HID core driver ion_parse_dt_heap_common: id 0 type 4 name cma align 1000 ion_parse_dt_heap_common: id 1 type 1 name sys-contig align 1000 ion_parse_dt_heap_common: id 2 type 0 name system align 1000 ashmem: initialized usbcore: registered new interface driver snd-usb-audio NET: Registered protocol family 26 u32 classifier Actions configured Netfilter messages via NETLINK v0.30. nf_conntrack version 0.5.0 (16384 buckets, 65536 max) ctnetlink v0.93: registering with nfnetlink. xt_time: kernel timezone is -0000 ip_tables: (C) 2000-2006 Netfilter Core Team arp_tables: arp_tables: (C) 2002 David S. Miller Initializing XFRM netlink socket NET: Registered protocol family 10 mip6: Mobile IPv6 ip6_tables: (C) 2000-2006 Netfilter Core Team sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver NET: Registered protocol family 17 NET: Registered protocol family 15 Bridge firewalling registered can: controller area network core (rev 20120528 abi 9) NET: Registered protocol family 29 can: raw protocol (rev 20120528) can: broadcast manager protocol (rev 20161123 t) can: netlink gateway (rev 20130117) max_hops=1 Bluetooth: RFCOMM TTY layer initialized Bluetooth: RFCOMM socket layer initialized Bluetooth: RFCOMM ver 1.11 Bluetooth: BNEP (Ethernet Emulation) ver 1.3 Bluetooth: BNEP filters: protocol multicast Bluetooth: BNEP socket layer initialized Bluetooth: HIDP (Human Interface Emulation) ver 1.2 Bluetooth: HIDP socket layer initialized 8021q: 802.1Q VLAN Support v1.8 Key type dns_resolver registered cpu cpu0: Registered imx6q-cpufreq registered taskstats version 1 imx_thermal 2000000.aips-bus:tempmon: Automotive CPU temperature grade - max:125C critical:140C passive:125C console [netcon0] enabled netconsole: network logging started snvs_rtc 20cc000.snvs:snvs-rtc-lp: setting system clock to 1970-01-01 00:00:02 UTC (2) OF: fdt:not creating '/sys/firmware/fdt': CRC check failed ALSA device list: No soundcards found. Freeing unused kernel memory: 1024K (c1200000 - c1300000) init: init first stage started! init: First stage mount skipped (missing/incompatible fstab in device tree) init: Skipped setting INIT_AVB_VERSION (not in recovery mode) init: Loading SELinux policy SELinux: Permission validate_trans in class security not defined in policy. SELinux: the above unknown classes and permissions will be denied audit: type=1403 audit(5.607:2): policy loaded auid=4294967295 ses=4294967295 selinux: SELinux: Loaded policy from /sepolicy selinux: SELinux: Loaded file_contexts init: init second stage started! selinux: SELinux: Loaded file_contexts selinux: SELinux: Loaded property_contexts from /plat_property_contexts & /nonplat_property_contexts. init: Running restorecon... selinux: SELinux: Could not stat /dev/block: No such file or directory. init: waitpid failed: No child processes init: Couldn't load property file: Unable to open '/system/etc/prop.default': No such file or directory: No such file or directory init: Couldn't load property file: Unable to open '/prop.default': No such file or directory: No such file or directory init: Couldn't load property file: Unable to open '/odm/default.prop': No such file or directory: No such file or directory init: Couldn't load property file: Unable to open '/vendor/default.prop': No such file or directory: No such file or directory ueventd: ueventd started! ueventd: Parsing file /ueventd.rc... ueventd: Parsing file /vendor/ueventd.rc... ueventd: Unable to open '/vendor/ueventd.rc': No such file or directory ueventd: Parsing file /odm/ueventd.rc... ueventd: Unable to open '/odm/ueventd.rc': No such file or directory ueventd: Parsing file /ueventd.freescale.rc... selinux: SELinux: Loaded file_contexts ueventd: firmware: loading 'ti-connectivity/wl18xx-conf.bin' for '/devices/soc0/soc/2100000.aips-bus/2194000.usdhc/mmc_host/mmc2/mmc2:0001/mmc2:0001:2/wl18xx.0.auto/firmware/ti-connectivity!wl18xx-conf.bin' selinux: SELinux: Loaded file_contexts watchdogd: watchdogd started (interval 10, margin 20)! EXT4-fs (mmcblk1p3): mounted filesystem with ordered data mode. Opts: barrier=1 EXT4-fs (mmcblk1p10): Ignoring removed nomblk_io_submit option EXT4-fs (mmcblk1p10): mounted filesystem with ordered data mode. Opts: nomblk_io_submit EXT4-fs (mmcblk1p4): Ignoring removed nomblk_io_submit option EXT4-fs (mmcblk1p4): mounted filesystem with ordered data mode. Opts: nomblk_io_submit EXT4-fs (mmcblk1p9): mounted filesystem with ordered data mode. Opts: barrier=1 file system registered using random self ethernet address using random host ethernet address wlcore: wl18xx HW: 183x or 180x, PG 2.2 (ROM 0x11) wlcore: loaded zram0: detected capacity change from 0 to 314572800 mkswap: Swapspace size: 307196k, UUID=2c8f6d72-2935-4849-85c0-32cad9f72841 Adding 307196k swap on /dev/block/zram0. Priority:-1 extents:1 across:307196k SS logd.auditd: start logd.klogd: 6797935000 binder: 233:233 ioctl 620a 53f03e4c returned -22 read descriptors read strings logd.daemon: reinit healthd: unable to get HAL interface, using defaults healthd: No battery devices found healthd: battery l=100 v=0 t=42.4 h=2 st=2 chg=a type=1400 audit(8.627:3): avc: granted { read } for pid=1 comm="init" name="ttymxc0" dev="tmpfs" ino=9744 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file navico_6dq:/ $ type=1400 audit(8.627:3): avc: granted { read } for pid=1 comm="init" name="ttymxc0" dev="tmpfs" ino=9744 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file type=1400 audit(8.627:4): avc: granted { read open } for pid=1 comm="init" path="/dev/ttymxc0" dev="tmpfs" ino=9744 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file type=1400 audit(8.627:4): avc: granted { read open } for pid=1 comm="init" path="/dev/ttymxc0" dev="tmpfs" ino=9744 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file type=1400 audit(8.657:5): avc: granted { read } for pid=294 comm="init" name="ttymxc0" dev="tmpfs" ino=9744 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file type=1400 audit(8.657:5): avc: granted { read } for pid=294 comm="init" name="ttymxc0" dev="tmpfs" ino=9744 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file type=1400 audit(8.657:6): avc: granted { read open } for pid=294 comm="init" path="/dev/ttymxc0" dev="tmpfs" ino=9744 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file healthd: battery l=100 v=0 t=42.4 h=2 st=2 chg=a input: eGalaxTouch_VirtualDevice as /devices/virtual/input/input2 input: eGalaxTouch_VirtualPen as /devices/virtual/input/input3 type=1400 audit(8.657:6): avc: granted { read open } for pid=294 comm="init" path="/dev/ttymxc0" dev="tmpfs" ino=9744 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file type=1400 audit(12.917:7): avc: denied { read } for pid=273 comm="surfaceflinger" name="dri" dev="tmpfs" ino=7233 scontext=u:r:surfaceflinger:s0 tcontext=u:object_r:device:s0 tclass=dir permissive=1 type=1400 audit(12.917:7): avc: denied { read } for pid=273 comm="surfaceflinger" name="dri" dev="tmpfs" ino=7233 scontext=u:r:surfaceflinger:s0 tcontext=u:object_r:device:s0 tclass=dir permissive=1 type=1400 audit(12.917:8): avc: denied { open } for pid=273 comm="surfaceflinger" path="/dev/dri" dev="tmpfs" ino=7233 scontext=u:r:surfaceflinger:s0 tcontext=u:object_r:device:s0 tclass=dir permissive=1 type=1400 audit(12.917:8): avc: denied { open } for pid=273 comm="surfaceflinger" path="/dev/dri" dev="tmpfs" ino=7233 scontext=u:r:surfaceflinger:s0 tcontext=u:object_r:device:s0 tclass=dir permissive=1 type=1400 audit(12.917:9): avc: denied { read write } for pid=273 comm="surfaceflinger" name="card0" dev="tmpfs" ino=7234 scontext=u:r:surfaceflinger:s0 tcontext=u:object_r:device:s0 tclass=chr_file permiss ive=1 type=1400 audit(12.917:9): avc: denied { read write } for pid=273 comm="surfaceflinger" name="card0" dev="tmpfs" ino=7234 scontext=u:r:surfaceflinger:s0 tcontext=u:object_r:device:s0 tclass=chr_file permiss ive=1 type=1400 audit(12.917:10): avc: denied { open } for pid=273 comm="surfaceflinger" path="/dev/dri/card0" dev="tmpfs" ino=7234 scontext=u:r:surfaceflinger:s0 tcontext=u:object_r:device:s0 tclass=chr_file per missive=1 type=1400 audit(12.917:10): avc: denied { open } for pid=273 comm="surfaceflinger" path="/dev/dri/card0" dev="tmpfs" ino=7234 scontext=u:r:surfaceflinger:s0 tcontext=u:object_r:device:s0 tclass=chr_file per missive=1 type=1400 audit(12.917:11): avc: denied { ioctl } for pid=273 comm="surfaceflinger" path="/dev/dri/card0" dev="tmpfs" ino=7234 ioctlcmd=0x640d scontext=u:r:surfaceflinger:s0 tcontext=u:object_r:device:s0 tc lass=chr_file permissive=1 init: starting service 'bootanim'... alloc_contig_range: [2f100, 2f2a1) PFNs busy alloc_contig_range: [2f100, 2f2a1) PFNs busy alloc_contig_range: [2f200, 2f3a1) PFNs busy capability: warning: `main' uses 32-bit capabilities (legacy support in use) init: processing action (sys.interactive=active) from (/init.freescale.rc:177) random: crng init done healthd: battery l=100 v=0 t=42.4 h=2 st=2 chg=a init: processing action (sys.sysctl.extra_free_kbytes=*) from (/init.rc:682) init: Unable to open '/proc/sys/vm/extra_free_kbytes': No such file or directory acc_open acc_release SMSC LAN8710/LAN8720 2188000.ethernet:00: attached PHY driver [SMSC LAN8710/LAN8720] (mii_bus:phy_addr=2188000.ethernet:00, irq=-1) IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready init: starting service 'webview_zygote32'... init: Created socket '/dev/socket/webview_zygote', mode 660, user 1053, group 1000 sdcardfs version 2.0 sdcardfs: dev_name -> /data/media sdcardfs: options -> fsuid=1023,fsgid=1023,multiuser,mask=6,userid=0,gid=1015 sdcardfs: mnt -> d1878f10 sdcardfs: mounted on top of /data/media type ext4 Remount options were mask=23,gid=9997 for vfsmnt d1878610. sdcardfs : options - debug:1 sdcardfs : options - gid:9997 sdcardfs : options - mask:23 Remount options were mask=7,gid=9997 for vfsmnt d1b49110. sdcardfs : options - debug:1 sdcardfs : options - gid:9997 sdcardfs : options - mask:7 init: processing action (sys.usb.config=none && sys.usb.configfs=1) from (init.freescale.usb.rc:45) init: processing action (sys.usb.config=none && sys.usb.configfs=1) from (/init.usb.configfs.rc:1) init: Unable to write to '/config/usb_gadget/g1/UDC': No such device init: Sending signal 9 to service 'adbd' (pid 251) process group... init: Successfully killed process cgroup uid 0 pid 251 in 44ms init: Command 'stop adbd' action=sys.usb.config=none && sys.usb.configfs=1 (/init.usb.configfs.rc:3) returned 0 took 102.508ms. init: Service 'adbd' (pid 251) killed by signal 9 init: processing action (init.svc.adbd=stopped) from (/init.usb.configfs.rc:15) read descriptors read strings type=1400 audit(12.917:11): avc: denied { ioctl } for pid=273 comm="surfaceflinger" path="/dev/dri/card0" dev="tmpfs" ino=7234 ioctlcmd=0x640d scontext=u:r:surfaceflinger:s0 tcontext=u:object_r:device:s0 tc lass=chr_file permissive=1 read descriptors read strings type=1400 audit(50.957:12): avc: denied { write } for pid=408 comm="Binder:408_4" name="timerslack_ns" dev="proc" ino=13743 scontext=u:r:system_server:s0 tcontext=u:r:untrusted_app_25:s0:c512,c768 tclass=fi le permissive=1 alloc_contig_range: [2fb00, 2fca1) PFNs busy init: Service 'bootanim' (pid 398) exited with status 0 init: processing action (sys.boot_completed=1) from (/init.rc:676) init: processing action (sys.boot_completed=1) from (/init.freescale.rc:167) init: starting service 'eGTouchD'... init: property_set("ro.boottime.eGTouchD", "56926757673") failed: property already set init: Command 'start eGTouchD' action=sys.boot_completed=1 (/init.freescale.rc:175) returned 0 took 55.337ms. init: processing action (sys.boot_completed=1 && sys.logbootcomplete=1) from (/system/etc/init/bootstat.rc:34) init: starting service 'exec 3 (/system/bin/bootstat --record_boot_complete)'... init: SVC_EXEC pid 895 (uid 0 gid 0+0 context default) started; waiting... init: Command 'exec - root root -- /system/bin/bootstat --record_boot_complete' action=sys.boot_completed=1 && sys.logbootcomplete=1 (/system/etc/init/bootstat.rc:36) returned 0 took 50.9563ms. type=1400 audit(50.957:12): avc: denied { write } for pid=408 comm="Binder:408_4" name="timerslack_ns" dev="proc" ino=13743 scontext=u:r:system_server:s0 tcontext=u:r:untrusted_app_25:s0:c512,c768 tclass=fi le permissive=1 type=1400 audit(59.637:13): avc: granted { getattr } for pid=998 comm="system:ui" path="/" dev="rootfs" ino=1 scontext=u:r:system_app:s0 tcontext=u:object_r:rootfs:s0 tclass=dir type=1400 audit(59.667:15): avc: granted { getattr } for pid=998 comm="system:ui" path="/" dev="rootfs" ino=1 scontext=u:r:system_app:s0 tcontext=u:object_r:rootfs:s0 tclass=dir duplicate messages suppresse d type=1400 audit(61.137:16): avc: granted { getattr } for pid=550 comm=496E666C6174657254687265616420 path="/" dev="rootfs" ino=1 scontext=u:r:platform_app:s0:c512,c768 tcontext=u:object_r:rootfs:s0 tclass=d ir