DM365 IPNC :>boot NAND read: device 0 offset 0x400000, size 0xbf0000 12517376 bytes read: OK Loading from NAND 32MiB 3,3V 8-bit, offset 0x200000 Image Name: Linux-2.6.18_pro500-davinci_IPNC Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 1803208 Bytes = 1.7 MB Load Address: 80008000 Entry Point: 80008000 ## Booting kernel from Legacy Image at 80700000 ... Image Name: Linux-2.6.18_pro500-davinci_IPNC Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 1803208 Bytes = 1.7 MB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Linux version 2.6.18_pro500-davinci_IPNC_1.5 (wenchi@dino.linux) (gcc version 4.2.0 (MontaVista 4.2.0-16.0.32.0801914 2008-08-30)) #1 PREEMPT Mon Nov 23 16:38:49 CST 2009 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 Machine: DaVinci DM365 IPNC Memory policy: ECC disabled, Data cache writeback DaVinci DM0365 variant 0x0 PLL0: fixedrate: 24000000, commonrate: 135000000, vpssrate: 270000000 PLL0: vencrate_sd: 27000000, ddrrate: 270000000 mmcsdrate: 135000000 PLL1: armrate: 297000000, voicerate: 20482758, vencrate_hd: 74250000 CPU0: D VIVT write-back cache CPU0: I cache: 16384 bytes, associativity 4, 32 byte lines, 128 sets CPU0: D cache: 8192 bytes, associativity 4, 32 byte lines, 64 sets Built 1 zonelists. Total pages: 14336 Kernel command line: mem=56M console=ttyS1,115200n8 root=/dev/ram0 rw initrd=0x82000000,13M ip=172.27.130.131 eth=00:0C:0C:A0:03:64 PID hash table entries: 256 (order: 8, 1024 bytes) Clock event device timer0_0 configured with caps set: 07 Console: colour dummy device 80x30 Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) Memory: 56MB = 56MB total Memory: 39448KB available (3092K code, 643K data, 176K init) Security Framework v1.0.0 initialized Capability LSM initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok checking if image is initramfs...it isn't (bad gzip magic numbers); looks like an initrd Freeing initrd memory: 13312K NET: Registered protocol family 16 DaVinci: 104 gpio irqs MUX: initialized GPIO20 MUX: initialized I2C_SCL Generic PHY: Registered new driver ch0 default output "COMPOSITE", mode "NTSC" VPBE Encoder Initialized SCSI subsystem initialized NET: Registered protocol family 2 IP route cache hash table entries: 512 (order: -1, 2048 bytes) TCP established hash table entries: 2048 (order: 1, 8192 bytes) TCP bind hash table entries: 1024 (order: 0, 4096 bytes) TCP: Hash tables configured (established 2048 bind 1024) TCP reno registered VFS: Disk quotas dquot_6.5.1 Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) squashfs: version 3.1 (2006/08/19) Phillip Lougher JFFS2 version 2.2. (NAND) (C) 2001-2006 Red Hat, Inc. yaffs Nov 23 2009 16:34:48 Installing. SGI XFS with no debug enabled Initializing Cryptographic API io scheduler noop registered io scheduler anticipatory registered (default) LTT : ltt-facilities init LTT : ltt-facility-core init in kernel DAVINCI-WDT: DaVinci Watchdog Timer: heartbeat 60 sec Serial: 8250/16550 driver $Revision: 1.90 $ 2 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO map 0x1c20000 mem 0xfbc20000 (irq = 40) is a 16550A serial8250.0: ttyS1 at MMIO map 0x1d06000 mem 0xfbd06000 (irq = 41) is a 16550A RAMDISK driver initialized: 1 RAM disks of 32768K size 1024 blocksize Linux video capture interface: v2.00 Trying to register davinci display video device. layer=c36daa00,layer->video_dev=c36dab60 Trying to register davinci display video device. layer=c36da800,layer->video_dev=c36da960 davinci_init:DaVinci V4L2 Display Driver V1.0 loaded i2c /dev entries driver nand_davinci nand_davinci.0: Using 4-bit hardware ECC NAND device: Manufacturer ID: 0xec, Chip ID: 0x75 (Samsung NAND 32MiB 3,3V 8-bit) Creating 5 MTD partitions on "nand_davinci.0": 0x00000000-0x00080000 : "bootloader" 0x00080000-0x00200000 : "params" 0x00200000-0x00400000 : "kernel" 0x00400000-0x01c00000 : "filesystem1" 0x01c00000-0x02000000 : "filesystem2" nand_davinci nand_davinci.0: hardware revision: 2.3 rtc_davinci_dm365 rtc_davinci_dm365.0: rtc intf: proc rtc_davinci_dm365 rtc_davinci_dm365.0: rtc intf: dev (254:0) rtc_davinci_dm365 rtc_davinci_dm365.0: rtc core: registered rtc_davinci_dm365 as rtc0 Advanced Linux Sound Architecture Driver Version 1.0.12rc1 (Thu Jun 22 13:55:50 2006 UTC). ASoC version 0.13.1 CQ0093 Voice Codec 0.1 asoc: cq93vc <-> davinci-vcif mapping ok ALSA device list: #0: On-chip voice codec (cq93vc) IPv4 over IPv4 tunneling driver TCP bic registered NET: Registered protocol family 1 NET: Registered protocol family 17 rtc_davinci_dm365 rtc_davinci_dm365.0: setting the system clock to 2000-01-01 00:58:26 (946688306) Time: timer0_1 clocksource has been installed. Clock event device timer0_0 configured with caps set: 08 Switched to high resolution mode on CPU 0 IP-Config: No network devices available. RAMDISK: cramfs filesystem found at block 0 RAMDISK: Loading 12100KiB [1 disk] into ram disk... |/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|/-\|done. VFS: Mounted root (cramfs filesystem) readonly. Freeing init memory: 176K Warning: unable to open an initial console. CSL: Module install successful, device major num = 253 CSL: Module version 0.10.00, built on Nov 23 2009 16:42:12 I2C: Module install successful, device major num = 252 DMA: Module install successful, device major num = 251 DRV: Module install successful DRV: Module built on Nov 23 2009 16:42:16 DRV: EDMACC.QUEPRI = 00000777 DRV: SYSTEM.MSTPRI0 = 00550011 DRV: SYSTEM.MSTPRI1 = 00000444 DRV: ISP.BCR = 00000002 CMEMK module: built on Nov 23 2009 at 16:41:37 Reference Linux version 2.6.18 File /home/wenchi/Templates/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c allocated heap buffer 0xc5000000 of size 0x4800000 CMEM Range Overlaps Kernel Physical - allowing overlap CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x83800000) cmemk initialized EDMAK module: built on Nov 23 2009 at 16:41:40 Reference Linux version 2.6.18 File /home/wenchi/Templates/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/edma/src/module/edmak.c IRQK module: built on Nov 23 2009 at 16:41:41 Reference Linux version 2.6.18 File /home/wenchi/Templates/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/irq/src/module/irqk.c irqk initialized io scheduler deadline registered io scheduler cfq registered sbulla: unknown partition table Installing knfsd (copyright (C) 1996 okir@monad.swb.de). loop: loaded (max 8 devices) tun: Universal TUN/TAP device driver, 1.6 tun: (C) 1999-2004 Max Krasnyansky CSLIP: code copyright 1989 Regents of the University of California netconsole: not configured, aborting PPP generic driver version 2.4.2 PPP Deflate Compression module registered Davinci EMAC MII Bus: probed MAC address is deadbeaf TI DaVinci EMAC Linux version updated 4.0 davinci-mmc davinci-mmc.0: Supporting 4-bit mode davinci-mmc davinci-mmc.0: Using DMA mode usbcore: registered new driver usbfs usbcore: registered new driver hub musb_hdrc: version 6.0, cppi-dma, peripheral, debug=0 musb_hdrc musb_hdrc: No DMA interrupt line musb_hdrc: USB Peripheral mode controller at c40f2000 using DMA, IRQ 12 Loading iSCSI transport class v1.1-646.<5>iscsi: registered transport (tcp)