Part Number: CC2652R
Other Parts Discussed in Thread: ENERGYTRACE
I used the zed_sw_CC26X2R1_LAUNCHXL_tirtos_ccs (SDK4.40 + Lauchpad2652R1) project for power consumption test, I mainly made the following changes:
1. Close CUI through enable CUI_DISABLE;
2. Set Primary Channels to 11-26;
3. Start a 4-second timer to call commissioning;
After the device is joined to the network, the peak current when sending the data Req message is about 15mA, and the peak current is about 25mA when the device is rejoining .
Why is the current higher when rejoining?
During the rejoining process of the device, "Evnet1" will appear as shown in the screenshot, with a period of about 45 seconds and a peak current of 28mA. What caused the "Evnet1" here?