Hi,
please check customer question below. thanks.
1. For PMP9766, VIN=5V (Vmain), and I need Vsys close to 5V when Vin drop. The output load current ~1.5A when VIN drop. can i change the R5=47Kohm?
Vout = [(R4/R5)+1]*Vfb = 4.6V

2, i want the supercap to hold the Vsys regulation 5secs, is the Super cap calculation below correct?
Cmin = 2*5(sec)*4.6(V) / 0.8*(4.7*4.7-1.8*1.8) = 3.05 (Farad)