Part Number: BQ25172
If no NTC temperature monitoring is needed, connect a 10 kOhm resistor from TS to GND . This biases the TS pin within the normal operating range (~350–380 mV with the internal 38 µA current source), preventing any false hot/cold…
Part Number: BQ25172
Charge current is set by a resistor to GND on the ISET pin: IOUT = KISET / RISET, where KISET = 300 ±10% (Ohms·mA) for the BQ2517x family. For example, RISET = 600ohms → IOUT ≈ 500mA. The ISET pin also serves as a real-time current…
Part Number: BQ25172
The VSET and TMR pins on all BQ2517x devices operate as digital bin systems , not analog. At startup, a calibrated current pulse is applied to the pin and the resulting voltage is measured and compared to a lookup table of predefined…
Part Number: BQ25172 Other Parts Discussed in Thread: BQ25176J
The most common cause of the charge timer running longer than programmed is thermal regulation (TREG) . When the die temperature reaches the TREG threshold, the device: (1) reduces output…
Part Number: BQ25172
At power-up and after each charge cycle, the BQ25172 checks the battery voltage against VRECHG = 1.33V/cell :
Battery voltage < VRECHG: Charging starts immediately (full charge cycle).
Battery voltage > VRECHG: Battery is…
Part Number: BQ25172 Other Parts Discussed in Thread: BQ25171-Q1 ,
The BQ2517x NiMH chargers (BQ25172, BQ25171-Q1) use a timer-based termination method. Charging ends when:
The safety/charge timer expires (set by TMR resistor; range 4–22 hours…
Part Number: BQ25172
Reduced charge current is most commonly caused by thermal regulation (TREG) limiting output current to protect the die. Other causes include:
A current meter (ammeter) placed in series with the output — even a low-resistance…
Part Number: BQ25172
Because the BQ2517x ICs are linear regulators, thermal PCB layout is critical:
Exposed thermal pad: Must be soldered to GND with good coverage.
Thermal vias: Use multiple vias near/under the IC to connect top-side copper…
Part Number: BQ25172
The BQ2517x family are linear (LDO) chargers . Power dissipation = (VIN − VOUT) × IOUT. When this dissipation causes the die temperature to reach ~125°C (TREG threshold), the device automatically reduces output current to prevent…
Part Number: BQ25172
STAT pin states (open-drain, active low):
Charging in progress: STAT pulled LOW (LED on if pull-up connected)
Charge complete / Standby: STAT HIGH (LED off)
Fault (VIN OVP, BAT OVP, BAT OCP): STAT blinks at 1Hz
Thermal…