Part Number: AFE58JD16 Digital control of TGC via SPI intended for fixed attenuation/testing. Analog control TGC is piecewise linear but it is possible to specify the timing of uniform and non-uniform time gain control using programmed settings on our…
Part Number: TX517EVM The TX517 EVM requires all 11 power supplies and their functions are listed in the datasheet pin description section.
https://e2e.ti.com/support/applications/medical/f/30/t/535845
Part Number: AFE5801 The AFE5801 EVM ships with the adapter card for the TSW1400EVM . It does not need to be ordered separately.
https://e2e.ti.com/support/applications/medical/f/30/t/503459
https://e2e.ti.com/support/applications/medical/f/30/t/…
Part Number: AFE58JD18 Unused JESD CML pins, CLK_1X, CLK_16X, NC pins can be left floating.
http://e2e.ti.com/support/applications/medical/f/30/t/550784
http://e2e.ti.com/support/applications/medical/f/30/t/547048
Part Number: ADS52J90 SYNC and SYSREF pins’ termination were recently updated to the architecture below in order reduce glitches and false triggers.
https://e2e.ti.com/support/applications/medical/f/30/t/585265
Part Number: AFE5809 User-defined device settings cannot be used to configure the AFE5809 at startup but specific configuration steps can be saved in a CMD file by using the GUI’s “record command” and “save command” features.
http://e2e.ti.com/support…
Part Number: AFE5809 For Coefficient memory accesses, the SPI write is different than a standard SPI write of 24 bits. It will be a single SPI cycle access of 120 bits (8 bits of address followed by 112 bits of data with MSB first) The SEN signal should…
Part Number: AFE5818EVM The following TI adapters can be used with our serial LVDS AFExx and ADSxxxx devices to interface with Altera and Xilinx FPGA boards.
http://www.ti.com/tool/HSMC-ADC-BRIDGE?keyMatch=hsmc-adc-bridge&tisearch=Search-EN-Everything…
Part Number: AFE5818EVM Refer to the posts below for guidelines to use AFE58xxEVM and ADS529xEVM with any FPGA board.
http://www.ti.com/tool/TIDA-00069
https://e2e.ti.com/support/applications/medical/f/30/t/433667
https://e2e.ti.com/support/applications…
Part Number: AFE5818 Gemetal Medical Transducer from Sound Technology for US.
Vermon Transducer Company for Europe.
https://e2e.ti.com/support/applications/medical/f/30/t/479471