Hi,
i am working on an application design that requires an isolated dc dc converter with specs of 5V/5V and an output current of 10mA max. what would be the input current at Vin=5V in the circuit given in Figure 2 of the apps-note? and also what is the…
The new SN6501 transformer driver in combination with the new center-tap transformers from Wuerth-Electronics/Midcom allows for ultra low-cost isolated DC-DC converter designs with very small form factors. This apps-note show two circuits with unregulated…
Lowest-Cost Isolated DC-DC Converter with SN6501.pdf