Part Number: BQ25175 Tool/software: Hi TI, I recently had an experience where the system functioned correctly, fast charging at 3V for 1S1P, 1S2P battery configurations.
However, during my testing, I disconnected the battery connector while the USB…
Part Number: BQ25172
Because the BQ2517x ICs are linear regulators, thermal PCB layout is critical:
Exposed thermal pad: Must be soldered to GND with good coverage.
Thermal vias: Use multiple vias near/under the IC to connect top-side copper…
Part Number: BQ25175 Other Parts Discussed in Thread: BQ25170 Hi, TI experts.
Is it possible to control the temperature range with the TS pin of BQ25175?
If possible, could you explain how?
Please check. Thank you.
Part Number: BQ25172
Reduced charge current is most commonly caused by thermal regulation (TREG) limiting output current to protect the die. Other causes include:
A current meter (ammeter) placed in series with the output — even a low-resistance…
Part Number: BQ25172
The BQ2517x family are linear (LDO) chargers . Power dissipation = (VIN − VOUT) × IOUT. When this dissipation causes the die temperature to reach ~125°C (TREG threshold), the device automatically reduces output current to prevent…
Part Number: BQ25172
Charge current is set by a resistor to GND on the ISET pin: IOUT = KISET / RISET, where KISET = 300 ±10% (Ohms·mA) for the BQ2517x family. For example, RISET = 600ohms → IOUT ≈ 500mA. The ISET pin also serves as a real-time current…
Part Number: BQ25172
When no battery is connected, the BQ2517x family does not have a battery detection feature. Instead, the IC charges the output capacitor toward the BAT OVP threshold, then shuts off. The output capacitor discharges back through…
Part Number: BQ25172 Other Parts Discussed in Thread: BQ25176J
The most common cause of the charge timer running longer than programmed is thermal regulation (TREG) . When the die temperature reaches the TREG threshold, the device: (1) reduces output…
Part Number: BQ25175 Hi
I have a query need your help.
The TS is not connected to the thermistor, and the wake-up of the chip is controlled by the MCU.
Is it feasible to connect the IO of the MCU on one side of the TS, and a 10K resistor on one…
Part Number: BQ25172
STAT pin states (open-drain, active low):
Charging in progress: STAT pulled LOW (LED on if pull-up connected)
Charge complete / Standby: STAT HIGH (LED off)
Fault (VIN OVP, BAT OVP, BAT OCP): STAT blinks at 1Hz
Thermal…