Part Number: BQ77915 Hi team!
I have designed a BMS using the BQ7791500 in a stacked configuration for 6s cells. The issue I am having is when connecting the battery cells starting with BT1- and moving up the ladder, when I get to BT3+ the bleed resistor…
Part Number: BQ77915 Hi TI Support Team,
I'm experiencing a critical issue with my battery management system design and need your guidance.
System Configuration:
Topology: Solar Panel → BQ2460 (Charger IC) → BQ77915 (BMS IC) → 3S Li-ion Battery…
Part Number: BQ77915 Tool/software: I’ve designed a 4S LiFePO4 BMS around the TI BQ77915. I want to use it with my 100Ah battery. Looking for feedback on component choices, balancing circuit, and protection FET connections before moving to PCB. Any suggestions…
Part Number: BQ77915 Tool/software: Hi, I want to develope hardware based bms. Basic feature
Model: 4S 12V 60A
Charge Current: 30A
Discharge Current: 60A
Battery Type: Lithium-Ion Battery
Input Voltage (V): 12V
Number of cells in series…
Part Number: BQ77915 Tool/software:
Hi,
I need a battery OV protection IC for standalone MOSFET based charge cut-off at 4.3V. No discharge protection as well as no cell balancing required. I have already used BQ7790518 for an application of OV cut…
Part Number: BQ77915 Tool/software: Hello everyone,
I’m new to working with Battery Management Systems and currently focusing on the BQ77915 IC for my initial projects.
Apologies in advance for the beginner-level question.
As far as I understand…
Part Number: BQ77915 Tool/software: Hello TI team,
I’m designing a 4-cell LiFePO₄ battery protection board around the BQ7791514 for my application (100Amp inverter), And I’d appreciate your guidance on the external components used around the CHG / DSG…
Part Number: BQ77915 Hi, can someone help in letting me know the sampling rate of "Compare 1" of the BQ7791513 IC? I am using it to sense battery voltage while charging application and the charger being used is very noisy and gives voltage spikes at very…
Part Number: BQ77915 Tool/software: Hello, I’m new to working with Battery Management Systems and currently focusing on the BQ77915 IC for my initial projects. According to the "Typical Application" section in the datasheet, I understand that all ground…
Part Number: BQ77915 Other Parts Discussed in Thread: BQ76930 , BQ76940 Hi
Three boards for battery protection:
Board A: 6 series, Continue 30A, Peak 50A (2~3sec/10sec)
Board B: Support 14 series / 12 series (Co-layout),
I. Continue 100A, Peak…