Part Number: CSD95480RWJ Hi
customer want to check if CSD95480 can meet +/- 4% current sense accuracy at below condition range?
: Vin=7V to 13.2V range, Vo=0.6V~3.3v range,Vdrvi=5V, Tj=25C~125C , 25A<Iout<45A
if CSD95480 can't meet +/- 4% current…
Part Number: TPS53647 Other Parts Discussed in Thread: CSD95480RWJ , TPS53667 , Hello Sir/ Mam
We are currently using TPS53647RTAR with four CSD95480RWJ schematic attached for your reference for 108 A current presently . Now we want to use same design for…
If p2p compatibility is not required, we have several possibilities to replace these devices.
For power stages, look at CSD95490Q5MC, CSD95480RWJ, CSD95410 (oldest to latest)
For controllers, look at TPS53647, TPS53622, TPS53681, TPS53676, TPS53688 (oldest…
Part Number: TPS53659 Hi team,
could you help provide the register setting file(.csv) of TPS53659 based on requirement? you could offer the CSV file through outlook. brandon-li@ti.com
since the support need and schedule is urgent, could you help support…
Hi Dave,
CSD95480RWJ probably cannot be used for your application, due to limitation on output voltage (5.5V max).
Although our typical applications use higher frequency, I don't see issue with 100kHz as long as the bootstrap cap is sufficient to sustain…
Part Number: TPS7A8300 Other Parts Discussed in Thread: CSD95480RWJ Tool/software: WEBENCH® Design Tools Hi Team,
In my design using LDO with part number "TPS7A8300RGWR" and its driving from the converter "TPS54622RHLR". Here, using…