DCP02 series cannot be used with IGBT gate driver circuitry in DC continuous mode or frequency controlled with voltages exceeding SELV limit. (m See
See DCP02 Isolation statement from DCP02 specification paragraph 8.3 Description Isolation attached…
Kausahik:
Product specification : DCP02 series and all other DCP01, DCV01, series cannot meet the isolation requirement for IGBT drive systems.
This application IGBT, requires Basic/enhanced Isolation required for IGBT drive application
DCP02…
DCP02 series including DCP021515 cannot be used with ACPL-P343-000E 4.0 Amp Output Current IGBT Integrated Gate Drive...
DCP02 series cannot be used with IGBT gate driver circuitry in DC continuous mode or frequency controlled with voltages exceeding…
Fransesco:
There is a delay in production of DCP020515DU due to severe flooding in Thailand last September. . We are expecting production to resume by the end of January . DCP020515DU should be available by February 23,2012.
However there are apparantly…