Part Number: DRV8704 Hi,
Thermal pad solder issue. When the steel plate thickness is 0.12mm, the opening size is 2.9*4.7mm.
The height will be due to the large opening area, and the solder paste in the middle will be about 107um lower than the thickness…
Part Number: DRV8704DRV8704
Dear Sir/Madam,
We use the DRV8704 in multiple products. The DRV8704 controls MOSFETS in an H-bridge configuration for brushed DC motor control purposes (PWM 18kHz). Sometimes the DRV8704 produces a gate driver fault. We…
Part Number: DRV8704 Hi
I'm currently using an DRV8704 to drive a linear motor actuator, When I'm measuring MOT0A vs GND, I can see a negative voltage of -8.7V, it’s quick, around 10ns.
I’ve tried to remove it by adding 2 Schottky diode…
Part Number: DRV8704 What is our approach for simulating a full system, motor driver AND motor? What are the tools and software recommended?
Thank you!
Part Number: DRV8704 While the 8704 is capable of driving two motors it seems to feature a single SPI register for TORQUE, ENBL, OCPTH, and others. Is there a way to circumvent the limitation of having a single parameter for both motors, for instance, torque…
Part Number: DRV8704 Hi all.
Cant get DRV8704 work. Immediately after I turn anu motor on Im getting a predriver fault error
Configuration:
ConfigRegisters.CTRL.bits.ENBL = 1;
ConfigRegisters.CTRL.bits.ISGAIN = drv8704_isgain_5;
ConfigRegisters…
Hi Grzegorz
Thanks so much for your suggestions
I have changed DECAYMOD to Force Slow Decay. It still triggered the fault.
Grzegorz Pelikan said: With 1.5mOhm current sense resistors current regulation should kick in at around 45A for 40V/V not 15A.
Yes…
Part Number: DRV8704 After resolving my Predriver fault I faced another issue. Contstanly getting xOCP overcurrent protection flag. Started to dig a bit and here is what I found:
These are waveforms from each gate of one bridge, after xIN1 set high. It…
Part Number: DRV8704 Hi,
I need a clarification about the work temperature of the DRV8704DCPR (Dual H-BridgePWM Gate Driver) :
The datasheet reports:
1) Operating ambient temperature range: -40°C < Ta < +85°C
2) Operating virtual junction…