Part Number: DRV8801 Hi Team,
The customer would like to use DRV8801.
Q1: Can you explain what the trip current is? Is its vlaue 2.5A ? Does 2.5A remain the same? Can the trip current be changed?
Q2: Can the over current value 3A be changed?
Can…
Part Number: DRV8801 Hi All,
Weird thing is happens with DRV8801: for the typical application note, if the power supply has short circuit protection and local bulk capacitor gets temporary shorted (see pg 19, fig 16 in datasheet www.ti.com/.../drv8801…
Part Number: DRV8801 Hi Team,
One of the customer has the reverse current issue, the reverse current can go to -1.76A which is a little high.
They are wondering:
1. What could be the reason of the high current?
2. Is it possible to reduce the…
Part Number: DRV8801 Hi Champs,
can we give information about the accuracy of the sense input and the VPROPI accordingly? I did not find any specification in the datasheet. What is the variation of the VTRP voltage?
Thanks a lot for your help!
Part Number: DRV8801 Hello,
We are looking for support to recommend a BDC with the below spec's
Our requirements are:
Integrated H bridge
Vm = 12V
Ipk = 0.8A
We'll be driving the motor to close and open a shutter, we’ll be driving…