Part Number: DS90LT012AQ-Q1 Tool/software: The customer is using DS90LT012AQMF∝PB on U13, and the minimum output short-circuit current in datasheet is also above 15mA. Customer will then add a pull up 2.4V output, with a current of -2.4/400=-6mA…
Part Number: DS90LT012AQ-Q1 Does this part require external resistor biasing to achieve the "Full Fail-safe OPEN/SHORT or Terminated" functionality, or is failsafe performance inherent to the part just using the internal termination resistor? …
Part Number: DS90LT012AQ-Q1 Hi Expert,
Customer is evaluating to use below two device to transfer the data between two lighting boards. If use 10MHZ clock, how long the external cable distance DS90LT012AQ and DS90LV011AQ can support?
LVDS Differential Line…
Part Number: DS90LT012AQ-Q1
Hello team,
My customer want to confirm the design of DS90LT012AQ-Q1.
Must the input of DS90LT012AQ-Q1 be required by adding pullup/down resistor in case they don't need fail safe circuit function?
if not, The value of…
Part Number: DS90LT012AQ-Q1 Other Parts Discussed in Thread: DS90LV012A , SN65LVDS4 , SN74AUC1G125 , SN74AXC1T45-Q1 Hi all
My customer is running simulations for the DS90LT012AQMFE/NOPB using the IBIS-Model from the TI page:
https://www.ti.com/lit/zip/sn…
Part Number: DS90LT012AQ-Q1 We need to invert the output of the DS90LT012AQ-Q1. The output of the DS90LT012AQ is fed into SN74LVC2T45YZPR.
If we reverse the input differential signal to DS90LT012AQ will it reverse the output single ended signal?
Part Number: DS90LT012AQ-Q1 Hi Team,
My customer is considering the DS90LT012AQ LVDS receiver. From the electrical specs it’s not obvious how this part can drive a 50ohm line with 350ps rising / 175ps falling edges if it can only source/sink +0.4mA/-2mA…
Part Number: DS90LT012AQ-Q1 Good morning,
I need a Spice model of the DS90LT012AQ-Q1 for a TINA simulation.
The DS90LT012AQ-Q1 only has an IBIS model.
Would it be possible to provide a TINA Spice model?
Thank you.
Stephen.
Part Number: DS90LT012AQ-Q1 Other Parts Discussed in Thread: SN74LVC1G04-Q1 , To whom it may concern.
I connect the output of the DS90LT012AQ-Q1 to an inverter gate SN74LVC1G04-Q1. The length of the connecting trace is on the order of 7cm. In order to reduce…