Part Number: ISO224 Other Parts Discussed in Thread: TINA-TI Tool/software: Hi all,
We required IBIS models of below mentioned parts for Signal integrity.
1. ISO224BDWVR
2. OPA992IDBVR
Please provide it.
Regards,
Babu.M
Part Number: ISO224 Tool/software: Hi,
We are using ISO224BDWVR in our design.
Recently we have done EMI/EMC testing for our unit.
We have observed Noise levels in RE102 test at 10MHz, 18MHz to 23MHz.
We are using this IC for our UNIT input voltage…
Part Number: ISO224 Other Parts Discussed in Thread: AMC3302 , AMC1300 Tool/software: Hello, good morning. I am trying to design a power quality analyzer that senses line voltage and current, and detects transients, harmonics, peaks, frequency, apparent…
Part Number: ISO224 Tool/software: Here is a simplified drawing of the circuit being designed.
Input voltage to the Isolation Amplifier: -4V to +4V
Output voltage -4V to +4V. Gain 1
Isolation voltage 5000V RMS
Input frequency less than 100Hz
Questions…
Part Number: ISO224 Tool/software: Hi Team,
Usually, the amplifier input voltage range is limited by power supply voltage range. But the ISO224 datasheet describes when the VDD1 is 5V, the input voltage range can be up to ±12V. Why? Is there any special…
Part Number: ISO224 Tool/software: For our new project, we need the electronics that comes into contact with the patient being treated to be isolated from other components of the medical device. The isolation voltage should be 5KV or higher. The signals…
Part Number: AMC3302 Other Parts Discussed in Thread: ISO224 , , Tool/software: Hello,
I am experimenting with the AMC3302 (and ISO224) for isolated current sensing in a power electronics control application. We notice that at low frequencies (<10Hz) there…
Part Number: ISO224 Hi all,
We are using ISO224 isolation amplifier for voltage monitoring.
As per shown in figure the schematic and PCB design has completed.
Our measuring voltage range at volage divider is 0V to 300V.
During testing stage, I have…
Other Parts Discussed in Thread: ISO224 Hi Team
I am looking for a analog isolator.
Input : 5V AC (Sinewave)
Output : 5V AC (Sinewave)
Please suggest.
Best Regards
Emil Jose