Part Number: ISO6440 Hi team,
Could you please check if ISO6440 has electrical characteristics difference between auto and catalog version?
As there's not sufficient XISO6440FDBQR TI.com inventory of catalog version, my industrial customer is going…
Part Number: ISO7340-Q1 Other Parts Discussed in Thread: ISO6441 , ISO6440 I couldn't find anything information in the datasheet about what to do with unused inputs. Do I tie them low or high? Pull them low or high?
Part Number: ISO7240M Other Parts Discussed in Thread: ISO6440
Dear Support Team,
We are using the ISO7240M in our system.
A customer reported an output malfunction, and our investigation revealed that the signal fails to propagate correctly when…
Part Number: ISO7240M Other Parts Discussed in Thread: UCC27714EVM-551 , , ISO6440 Hi team,
Our customer is currently evaluating the UCC27714EVM-551 evaluation board. This board is populated with the ISO7240M.
On this board, when the secondary-side…
Part Number: ISO6762 Hello,
we were wondering, why the ISO6762 is neither listed in the UL File No. FPPT8.E181974, nor in the UL-CA-L181974-24-32205102-8, even though it is mentioned under "PRODUCTs COVERED" in "USR/CNR - Single Protection, Non-Optical…
Hi Tom,
Please see attached the updated UL certificate. It lists ISOM8111 (DFS package) at 5000 Vrms.
I'll be posting this certificate online within the next month.
Thanks, Saleem Marwat
UL Certificate of Compliance File E181974 Vol 4 Sec 6.p…
Other Parts Discussed in Thread: ISO6440 , ISO6421 , ISO6442 , ISO6420 , ISO6041 Select this link to see answers to common questions, detailed use case implementations, and part recommendations for isolation devices. .
Top Isolation FAQs - All-Time…