*Please note that all definitions and references are based on the latest standard IEC 61000-4-3
Radiated Immunity (RI)
Definition:
RI is a devices ability to withstand strong electromagnetic fields (EMF) from external systems such as radios and…
*Please note that all definitions and references are based on the latest standard IEC 61000-4-5
Surge immunity for the communication bus
Definition:
A surge is a sudden and brief increase in voltage or current in an electrical system or circuit…
*Please note that all definitions and references are based on the latest standard IEC 61000-4-4
Electrical Fast Transient (EFT)
Definition:
An EFT is a burst of high frequency voltage pulses that can cause interference in an electrical system. EFT…
Part Number: ISO6441 Other Parts Discussed in Thread: ISO7741 , ISO7821 Tool/software: Hi team,
For a unique application, there is a high voltage isolation requirement, so do we have any part could support 4000V Viowm spec?
Thanks
Best regards …
Part Number: ISO7741 Other Parts Discussed in Thread: ISO6441 , ISO6741 Tool/software: Hi team,
Referring to the TLP554 optocoupler, which has the following shielding isolation, I would like to confirm whether the ISO774* Isolator has similar shielding…
Part Number: ISO7840 Other Parts Discussed in Thread: ISO6441 , ISO6741 , ISO7741 Tool/software: Dear TI team,
I am looking to drive some high-voltage SiC MOSFETs rated at 1700V or above.
️ Due to the circuit configuration, I am aiming for a very…
Part Number: ISOW1044 Other Parts Discussed in Thread: ISO1042-Q1 , ISO6441 , TCAN1043 Tool/software: Hello team,
We are planning to use ISOW1044 Automotive grade CAN transceiver with galvanic isolation in our design.
Got to know from datasheet that…
Part Number: ISO7741 Other Parts Discussed in Thread: ISO7841 , ISO6441 , ISO6741 , Tool/software: Is there a proven solution for using TI digital isolators to reliably operate across a 4-5kVDC continuous working voltage? The particular application is…