Part Number: ISO6721-Q1
Dear Texas Instruments Team,
Regarding PCN 20260604000.2 , related to the qualification of the additional material 4221499-1008 for the mold compound used in selected SOIC package devices, we kindly request your support in…
Part Number: ISO6721 Dear TI Team,
We are using the TI isolator ISO6721QDWV in one of our products to achieve reinforced insulation between two circuit sections.
During the ongoing UL certification process, UL reviewed the certificate of the device…
Part Number: ISO6721 Other Parts Discussed in Thread: ISO1042 , TIDA-01487 Hi Team,
Do we have CANH/CANL digital isolator(differential signal input)? I also attached a BD as follows(in red box) for your reference.
Thanks in advance.
BRs,
Fr…
Part Number: ISO6721 Tool/software: I'm from Valeo in Shashi, Jingzhou. We previously introduced your ISO6721FQDWVRQ1 blower driver for a heater project and successfully signed the APSS agreement. Our R&D department is currently interested in your single…
Part Number: ISO6721-Q1 Other Parts Discussed in Thread: ISO6721 Tool/software: Hi TI Teams
Schematic Prints.pdf
We use ISO6721 between High and Low voltage side MCU(TI MSPM0G3507SR) uart port,and sometims the uart abnormal.
If we want to add a…
Part Number: ISO6721-Q1 Other Parts Discussed in Thread: ISO7721-Q1 , , ISO7721 , ISO7710 Hi
what is the frequency of
ISO7721-Q1 and
ISO6721-Q1
internal oscillators ? (i.e. oscillator block according to the datasheet)
Do they use any kind…
Part Number: ISO6721-Q1 Other Parts Discussed in Thread: ISO6721 Tool/software: HI Team,
I have an application using ISO6721 as isolated UART, the OUTB is connect to an UART slave's RX pin. And when VCC= 0V on both side of the ISO6721, my device RX…
Part Number: ISO6721 Tool/software: Dear Team,
I need to isolate a one-wire signal from an MCU before feeding it to a sensor. I have shortlisted the following ICs for testing:
ISO1641B (I²C Isolator)
This IC provides bidirectional isolation…
Part Number: ISO6721 Tool/software: Hi
We are going to use this part ISO6721FBQDRQ1 for isolate the communication bus and like to understand what will be sleep mode current when buses VCC1 tied up with 3.3V supply and VCC2 with 5V supply.
Part Number: ISO6721-Q1 Other Parts Discussed in Thread: ISO6721 , ISO6741 Hi team,
As we know,ISO7221 is TTL input type and ISO6721 is CMOS input type. Do you have any suggestion on the compatible design on these two device?
ISO6721 input voltage…