Part Number: ISOW7842 Other Parts Discussed in Thread: ISOW7841 , ISO7842 , ISOW7840 , ISOW7844 , ISOW7843 Tool/software: Can this isolator be used as level translator input 3.3 and output 5V
Part Number: ISOW7742-Q1 Other Parts Discussed in Thread: ISOW7743 , ISOW7843 , ISOW7741-Q1 Hello,
I am looking for a digital isolated with integrated power which is functional safety capable. The ISO774x-Q1 series looks perfect, only I require 3 channels…
Part Number: ISO7741 Other Parts Discussed in Thread: ISO7763 , ISOW7843 Team,
1- Seeking for an Altenate for P/N ISO7741FDBQ with mirror orientation as per the image below on the right
The original P/N is with 3 to 5 pins as inputs and pin6 as an…
Part Number: ISOW7721 Other Parts Discussed in Thread: ISO7721 , , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7841 , ISOW7843 , ISOW7842 Hello,
For one of our products we require a DC/DC isolator and a signal isolator.
We also require that that part(s…
Hi David,
MTBF for ISOW7843 is going to be same as ISO7741-Q1. Hence,
1. ISO7741-Q1
MTBF = 3.12 x 10^9 hours
2. ISOW7843
MTBF = 3.12 x 10^9 hours
Regards,
Koteshwar Rao
Hi Barry,
Thank you for trying to implement the isolation for the UART2_DE pin as well. ISOW784x is available with various input/output channel configuration. Usually the primary of ISOW gets connected to MCU and secondary to RS-485 transceiver, for…
Hi Ian,
Yes, we recently completed UL 1577 certification for ISO1500. Please see attached certification report.
1731.UL Certificate_ISOW78xx_ISO7xxx_5xxx_1xxx.pdf
Hi Buddika,
Manuel already provided you the general Conditions of Acceptability. I'm attaching individual Recognition Report for ISO784x devices which provides some additional Conditions of Acceptability. Please review those conditions on the last page…
Hi,
Please see attached UL certificate.
This will be posted in the Technical Documentation section later this year.
Thanks, Saleem
UL Certificate of Compliance File E181974 Vol 4 Sec 6_rev r.pdf