Part Number: LM5026 Hi, I have a couple questions regarding the use of VCC vs VIN to power the chip. The application examples and reference design typically use VCC to power the chip from an auxillary winding and the datasheet mentions this improves efficiency…
Part Number: LM5026 Other Parts Discussed in Thread: UCC2897A We are planning to use the LM5026 as a Active clamp forward topology in our variable power supply design. Our design requirements are as follows:
Input voltage: 48 VDC
2. Output voltage…
Part Number: LM5026 We are planning to use the LM5026 as a Active clamp forward topology in our variable power supply design. Our design requirements are as follows:
Input voltage: 48 VDC
2. Output voltage: Adjustable from 1 VDC to 24 VDCMaximum…
Part Number: LM5026 Hi Team,
I am currently using the LM5026 in my design for a 240 W output application. As per the LM5026 datasheet, the switching-frequency versus RT graph appears to indicate a minimum switching frequency of approximately 100 kHz…
Part Number: LM5026 Other Parts Discussed in Thread: LM5116 We are planning to use the LM5026 controller with active clamp forward topology in our programable variable power supply design, where the input voltage after the PFC stage will be approximately…
Part Number: LM5026 Other Parts Discussed in Thread: UCC2897A Hi Team,
I am using the LM5026 IC in one of my DC-DC converter designs. The converter specifications are as follows:
Input voltage: 98 VDC to 138 VDC
Output voltage: 24 VDC
Output…
Part Number: LM5026 Dear Team,
Greetings!
I am currently working on a project involving the development of a DC-DC converter using the LM5026 controller. According to the LM5026 datasheet, the maximum recommended input voltage for the IC is 105 VDC…
Part Number: LM5026 Hi TI team,
for programable variable output what will be the safe operating minimum and maximum duty cycle for LM5026
Input voltage- 48Vdc
Variabale output voltage- 1V to 24V
Power - 150W (max with auto ranging)
Current-…
Part Number: LM5026 Other Parts Discussed in Thread: PMP22075 Hi,
POE_only_test-Forware Converter.pdf POE_only_test.pdf
I have created a POE powered device with a forward converter based on TI PMP22075 . It is intended for a 45-57 V input bus and…
Part Number: LM5026 Hello TI experts:
Good day!
Kinetic's KTB2140 is a relatively new integrated chip that will be released in 2024. It is very clever in its approach: it essentially packs high-voltage startup (8-80V), independent EN control, dual low…