Part Number: LM61495T-Q1 Other Parts Discussed in Thread: LM61495-Q1 Hi team
Would you provid the real benefits betwwen LM61495T-Q1 vs LM61495-Q1?
Comparising datasheets, both share the same thermal parameters and efficiency. Can not get the real…
Part Number: LM61495T-Q1 Other Parts Discussed in Thread: LM61495-Q1 Dear Team,
Our product incorporates the LM61495T-Q1 IC for 12V@10A
The configuration parameters are outlined below:
- Input Voltage (Vin): 22 to 27V @24V nominal - Output Voltage…
Part Number: LM61495T-Q1 Other Parts Discussed in Thread: LM70880-Q1 , LM70880
Dear TI experts,
My customer made their schematic using LM61495TQVAMRQ1.
Could you review the schematic in the pdf file below?
(schematic deleted due to customer's…
Part Number: LM61495T-Q1 Hello, I am supporting Hyundai Mobis designing a Parking Controller using the following devices: LM61495TQVAMRQ1 (VQFN-HR, 16-pin, 3.5 x 5 mm) The customer plans to apply a Thermal Interface Material (TIM) and a heatsink/housing…
Part Number: LM61495T-Q1 Tool/software: Hi Team,
Based on the configuration provided below, is LM61495T-Q1 functioning properly?
Input voltage 20V to 30V, with a typical value of 24V.
Output: 12V/10A
Ta=40C
If the above input is working…
Part Number: LM61495-Q1 Other Parts Discussed in Thread: LM61495T-Q1 Hello Team,
My customer is using below schematic for LM61495-Q1 5V fixed output version.
However, wrong sample LM61495T-Q1 adj output version is mounted on real board.
I guess…