Part Number: LM63615QDRREVM Hi Team,
I am inneed of the deviation of output voltage.
Condition:
1.Vin =24V Vout =3.3V Iout = 1A(max) Fsw=2.1 MHz
Operating in AUTO Mode.
Datasheet specifies deviation of o/p voltge w.r.t 13.5V as input I need…
Part Number: LM63615QDRREVM Hi Team,
I have a query regarding the maximum voltage specification of RESET,RT,SYNC/MODE pins.
As per datasheet recommended operating conditions its 5V.
In our design we are pulling up to VCC which has max voltage of…
Hi Zhiyaun,
Please find my answers to your questions below:
1: The device is released and the Electrical Characteristics table and limits are final. If you would like test a value for your application, please order an EVM and measure it on the bench…