Part Number: TPS54531 Tool/software:
Kindly review the design of the TPS54531DDAR buck regulator and confirm its correctness. A block diagram is attached for your reference
Part Number: TPS5432 Tool/software:
Kindly review the design of the TPS5432DDAR buck regulator and confirm its correctness. A block diagram is attached for your reference
Part Number: TPS62932 Tool/software:
Kindly review the design of the TPS62932 buck regulator and confirm its correctness. A block diagram is attached for your reference.
Hi, There was no feedback since a while, so I assume this tread is resolved and can be closed. You can still reply to this thread after it is closed, or you can create a new thread. Best Regards, Andreas.
Part Number: TPS7A45 Tool/software: Hi,
We are using TPS7A4525 for generating 2.5V.Input voltage is 3.3V.
Output current requirement is 1 A .
Kindly review the attached schematic and provide the feedbacks.
Regards,
Ashish
Review-3.pdf
Part Number: TPS7A47 Tool/software: Hi,
We are using TPS7A47 for generating +5V.Input voltage is +5V.
Output current requirement is 1 A .
Kindly review the attached schematic and provide the feedbacks.
Regards,
Ashish
8816.Review-2.pd…
Part Number: TPS7A33 Tool/software: Hi,
We are using TPS7A33 for generating - 5V.Input voltage is -5V.
Output current requirement is 1 A .
Kindly review the attached schematic and provide the feedbacks.
Regards,
Ashish
Review-2.pdf
Part Number: TLVM13620 Tool/software: Hi,
We are using TLVM13620 for generating +5V and - 5V.Input voltage is 12 V.
Output current requirement is 1 A/output.
Kindly review the attached schematic and provide the feedbacks.
Regards,
Ashish …
Part Number: TPS2552 Tool/software: Hello TI,
Currently, I am working on a project that involves connection of USB LTE Cellular Dongle on USB TYPE A connector and it requires 600mA typical for continuous operation. Therefore, I have included TPS2552…