Other Parts Discussed in Thread: TIDA-00701 Hi all, I'm designing a 100W 24V SMPS. I need high power factor correction (aiming for 61000-3-2 Class C) and low temperature without forced convection.
I was looking at TIDA-00701, but I see this boards aims…
Hello Bart Van Thielen
The Power supply is optimized for 30W and scaling the power with this design may be a challenge.
Please check if the below design helps.
http://www.ti.com/tool/TIDA-00701#2
Thanks
Sreenivas
Dear Jamal Waris,
Unfortunately the TIDA-00367 is not available to purchase.
In TI you can find three kind of boards:
-EVM: Evaluation modules: that can be purchased, allowing you to evaluate the components, you can fid them from the components page…
Good day Volkering,
As the output voltage and current as well as power (120W instead of 100W in TIDA-00701) are different for your needs, the isolated DC/DC transformer needs modifications.
1) The design spreadsheet can be used to calculate the turns-ratio…
Guifre,
First of all, for that power level (48 W), the original transformer inductance of 1.57 mH does not sound correct - that's far too high for such a high power level. In fact, even the value of 560 uH that you actually used sounds too high. Did…