Part Number: TIDA-01426 Hi team,
Customer wants to use this reference design in their DCAC project. They want to use total analog device to achieve DCAC.
The requirements are shown as below:
Input: 3s Li battery;
Output: 220VAC
Output power: About 100W…
Part Number: TIDA-01426 Hi team,
Customer wants to use this reference design in their DCAC project. They want to use total analog device to achieve DCAC.
The requirements are shown as below:
Input: 3s Li battery;
Output: 220VAC
Output power: About 100W…
Part Number: TIDA-01426 Other Parts Discussed in Thread: TL494 Hi TI experts,
My customer reviewed TIDA-01426. they want to design output 300V, max 0.5A. (input 12V)
Is 150W design possible with flyback block using TL494?
If it possible, please guide…
Part Number: TIDA-01426 Hi ,
We are thinking of copy this design to generate 12V AC out.
May i have your suggestion how to modify this design to generate 12V AC out?
Thanks!
PY Tsai
Part Number: TL494 Other Parts Discussed in Thread: TIDA-01426 , Dear team,
I wonder if TL494 could used for 100W, DCAC application. Customer need 12V vin, 110AC(sine wave) output. I see we have a reference design TIDA-01426 could applied for 1W application…
Hi Sayali,
Take a look at the TIDA 01426, www.ti.com/.../TIDA-01426 , it uses the TL494 to do a DC to AC conversion.
The controller uses external devices and a transformer to scale the dc input voltage before using a class A to produce the output sine…