Part Number: TIDA-01505 Hi Team,
I am designing an isolated flyback converter based on the TIDA-01505 reference design.
Target specifications:
Input voltage: 400 VDC to 1000 VDC
Output voltage: 15 V
Output current: 4 A
Output power: 60 W…
Part Number: TIDA-01505 Other Parts Discussed in Thread: UCC28C43 Hi TI Team,
I am using the TIDA-01505 reference design with the UCC28C43 and the original active startup circuit but output voltage is modified to 28V . The flyback converter starts and…
Part Number: UCC28C43-Q1 Other Parts Discussed in Thread: TIDA-01505 , , UCC28C43 Hello,
we are debugging a board based on the TIDA-01505 reference design, using only the flyback with optocoupler version.
The converter is expected to start from low…
Part Number: TIDA-01505 Tool/software: Hi team,
My customer follows the design of TIDA-01505. But the VOUT is high to 13.5V under low temp but normal under room temp and high temp..
Below is the issue conclusion.
UCC28C43 issue.pptx
Support needs…
Part Number: TIDA-01505 Other Parts Discussed in Thread: ISOM8110-Q1 , ISOM8110
Tool/software:
ISOM8110-Q1 is automotive qualified and should theoretically be able to replace FOD817ASD.
Would ISOM8110 still be able to work in this application with…
Part Number: TIDA-01505 Tool/software: Hello,
We would like to design an isolated flyback power supply for our application. The input voltage will be between 15V and 150V, and the output will be 12V with an output current of 4–5A. We are considering…
Part Number: TIDA-01505 Other Parts Discussed in Thread: TL431-Q1 Hello everyone,
I am currently selecting a flyback converter for a traction inverter emergency supply.
I am happy with the voltage input range of TIDA-01505, but I would like an output…
Part Number: TIDA-01505 Other Parts Discussed in Thread: UCC28C42 , UCC28C43 Hello,
In this reference design, the flyback controller being used is UCC28C43. Due to the part shortage issue, may I ask if I use UCC28C42 instead, shall I modify the circuit…
Part Number: TIDA-01505 Other Parts Discussed in Thread: UCC28C43 Dear TI team,
In Application note TIDA-01505, Input voltage range is 40 V to 1 kV while output voltage range is 15V. My requirement is similar voltage variation but on output side.
…
Part Number: TIDA-01505 Other Parts Discussed in Thread: UCC28C56EVM-066 Hi Team,
I am looking for Evaluation Board similar to this design TIDA-01505.
Specification:
Input Voltage= 800V to 1000V
Output power= 15W or 30W
Output Voltage= 16V …