Other Parts Discussed in Thread: TLE4275-Q1 Dear TI-er.
TLE4275-Q1 is input voltage 45V(Datasheet 1page, operating max 42V(datasheet 3page).
Can TLE4275-Q1 operate input voltage 55V 400mS ?
How I protect it ?
Can you recommand protect circuit ?
plz help…
Part Number: TPS7A63-Q1 Other Parts Discussed in Thread: TPS7B70-Q1 , TLE4275-Q1 Dear TI:
I have noticed the datasheet of tps7a63-q1, the input voltage range from 4-40v change to 11-40v. I was a little confused . The battery voltage always form 9-16v in…
Part Number: TPS7A61-Q1 Other Parts Discussed in Thread: TPS7B70-Q1 , TLE4275-Q1 Understand TPS7A61xx-Q1 requires Vin to exceed 11.0V to properly startup. Need to know min Vin operation after startup for 3.3Vout, and reset trip accuracy. Only clue from…
Other Parts Discussed in Thread: TLE4275-Q1 Dear, All
The absolute-maximum-rating value of the output pin of TPS7A6650-Q1 is 7V. Input power source resisting pressure is a low value to other products and products of the other company as LDO beyond about…
Other Parts Discussed in Thread: TLE4275-Q1 , LM9076Q-Q1 Dear TI-er.
TL751M05-Q1 is 60V LoadDump Protection.
Is it for 24V automotive battery system(input min 24V ~ max 32V) ?
plz help me.