Part Number: TLV2460-Q1 Dear all,
*Could you teach me your recommend device?
>Condition
input signal: square wave with some mega heltz(max)
output: 1nF capacitance, (and we think to add resistor in series)
Rail: Out
Gain: x1 (voltage follower)
features;…
Guang Zhou said: If you don’t like “20 V/V”, you can convert to anything that makes you comfortable - 20mV/mV, 20KV/KV, 20000mV/V, 0.02V/mV, 0.00002KV/mV…
Again the reason to convert is to keep both sides of the equation (V/V)…