Part Number: TLV320AIC3104-Q1 Hi expert,
Some questions from datasheet.
1. For the 10.2 typical application section, what's the meaning of differential input (red frame) in Figure 32 block diagram? Means MIC input is differential?
2. For Figure 36…
Part Number: TLV320AIC3104-Q1 Other Parts Discussed in Thread: TLV320AIC3109-Q1 Hi team,
The operating temperature Ta,max of TLV320AIC3104-Q1 is only up to 85C per datasheet (Tj,abs max = 105C). In comparison, TLV320AIC3109-Q1 has Ta,max is up to 105C…
Part Number: TLV320AIC3104-Q1 Other Parts Discussed in Thread: TLV320AIC3110 , , TLV320AIC3104 Hi Team,
Need your help to understand the dynamic switching between two different codec.
We are using:
TLV320AIC3110 - Internal Audio Codec - 0.8W
TLV320AIC3104…
Part Number: TLV320AIC3104-Q1 Hi Team,
Does TLV320AIC3104-Q1 support low-power mode through software configuration or other methods?
If so, please tell me that the power in normal work and low-power mode is within the range (both without load and no signal…
Part Number: TLV320AIC3100 Other Parts Discussed in Thread: TLV320AIC3104-Q1 Hi Team,
We are working on TLV320AIC3100 and TLV320AIC3104-Q1 codecs.
Can you tell us the I2C address for both the codecs?
Part Number: TLV320AIC3104-Q1 Other Parts Discussed in Thread: TLV320AIC3104 Hi team,
Due to shortage of TLV320AIC3109, is it okay to use TLV320AIC3104 to replace it?
Thanks.
Part Number: TLV320AIC3104-Q1 Hi Team,
Need your help to understand the acdb tuning for the audio and audio codec tlv320aic3104 and processor IMX8MM-evk.
Do we need any acdb-loader file for the audio calibration tuning?
Related Mixer Path:
If I'm connecting…