Part Number: TL3016 Other Parts Discussed in Thread: TLV3501 , TLV1872 , TLV3601 , TINA-TI Tool/software: Greetings,
I am making two PCBs to test two Zero-Crossing Detection (ZCD) circuits. The first will use the TLV3501 comparator, and the second…
Part Number: TLV3501 Other Parts Discussed in Thread: TLV7011 Tool/software: FROM SBEM PVT LTD
Request For IBIS Model
Required IBIS MODEL
For EMC analysis.
Comparator, Both high and low.
Part Number: TLV3501 Hi team,
It seems the TINA micro model of TLV3501 is incorrect. The simulation circuit can only function properly with single supply. The circuit cannot work if it is powered from bipolar supply, such as +/-2.5V (SD connected to…
Part Number: TLV3501 Dear team,
Now use TLV3501 to add hysteresis circuit, the high level of TLV3501 output is 5V. Need to connect TLV3501 output to 3.3V (or 5V) MCU IO port. Please recommend the circuit.
Thanks