Hello Michael,
The switching frequency and load current characteristics shown below are performed by using the TLV62084EVM ( TLV62084AEVM-828 Evaluation Module ) by the following conditions.
Input Voltage = 5 V
Output Voltage = 1.2 V
Load Current…
Hello Given,
The switching frequency and load current characteristics shown below are performed by using the TLV62084EVM ( TLV62084AEVM-828 Evaluation Module ) by the following conditions.
Input Voltage = 5 V
Output Voltage = 2.8 V
Load Current…
Hello Michael,
Thank you for the waveforms. I did not find any concern with the PCB layout.
Why is this difference happened?
As I said before, In DCS control the switching frequency may vary due to many factors such as circuit losses, propagation…
Part Number: TLV62084 Hi,
My customer check the falling of PG while Vfb is falling. He found PG is falling at Vfb=0.362V which is out of datasheet spec.
He thinks the device may have detection time to falling PG. Attached is report using with TI TLV62084EVM…