Part Number: TMAG5131-Q1 We have incoporated the TMAG5131 hall sensor into our diesng and is utlized in a "Slide-By" format.
The magnet is a 3mm round and 2mm high Neodymium N42 type and runs 3,5mm away from the TMAG hall sensor.
Is this sufficient…
Part Number: TMAG5131-Q1 Other Parts Discussed in Thread: TMAG5233 Tool/software:
Hi team,
The customer's original plan used a TRM sensor to detect the liquid level in the fuel tank. The TRM sensor uses ALLEGRO's CT8150 (linear analog output, range…
Part Number: TMAG5131-Q1 Other Parts Discussed in Thread: TMAG5231 Tool/software: Hi,
We need the switch with the following features. Do you give an advice ?
Hall Effect Switch
VSupply : 2.5V to 5.5V
Output : Push-Pull
Direction : Omnipolar…
Part Number: TMAG5131-Q1 Other Parts Discussed in Thread: TMAG5173-Q1 , TMAG5273 Dear Team,
Do we have suitable solution can replace IST8309 3D Magnetometer with Programmable Switch (Isentek)?
Thanks a lot,
Jimmy
Part Number: DRV5056-Q1 Other Parts Discussed in Thread: TPS92638-Q1 , DRV5056 , TMAG5131-Q1 , DRV5023-Q1 , DRV5055 , TMAG5273 , TMAG5170 , TMAG3001 , TMAG5173-Q1 , DRV5033-Q1 Tool/software: Hi sir/Madam,
We are planning to use DRV5056-Q1 for our…