Part Number: TMAG5231 Dear TI Engineer,
We plan to use TMAG5231C1DODMRR Hall sensor on our FPC products, and the device position FPC is reinforced with steel plates. From the device comparison table in the datasheet we noticed that the typical threshold…
Part Number: TMAG5231 Tool/software: Does the sampling rate depends on the voltage of the TMAG5231C1G?
If so, is there any graphic where I can see how it changes depending on it?
Part Number: TMAG5231 Hi team,
Customer is requesting confirm from us: if our device can support below requirement:
Water : Minimum spec DI water at input 0.25uS/cm (4MΩ-cm) ,
Target spec DI water at input 0.17uS/cm 6MΩ-cm target.
Water conductivity…
Part Number: TMAG5231 Tool/software: Hi team,
The customer wants to know whether there will be a difference in the hall sensor's sensing of the N or S pole of the magnet?
Thanks!
Best,
Alice
Part Number: TMAG5231 Tool/software: Hello,
We're looking at the TMAG5231A2C device with 1.8mT and 20Hz to detect a button push.
We're wondering if the 2uA quiescent current apply to the output being latch high or low? Same current draw for both states…
Part Number: TMAG5231 Tool/software: Is there a defined behavior for the out pin when unpowered for the TMAG5231?
I'm considering the option of creating groups powered by an MCU pin, and connecting the outputs, then scanning the groups.
Part Number: TMAG5231 Tool/software: Dear TI Engineer,
What are the requirements for reinforcing steel sheets in using TMAG5231A1CQDMRR? And can non demagnetized steel sheets be used? What are the effects of steel reinforcement without demagnetization…
Part Number: TMAG5231 Tool/software: Hello,
Good Day ! We are currently working with one of our manufacturing plant to collect below information.
Site: Zhuhai.
Please provide us the reflow thermal data for the below MPN.
Note : Placement /Applied…
Part Number: TMAG5231 Tool/software: Hi,
What is the nominal and min height of X2SON-4 package? I see only max specified in the datasheet. This is critical to make sure we have sufficient gap between sensor and magnet for accurate detection.
Thanks…
Part Number: TMAG5231 Tool/software: Hello,
We have a problem about the TMAG5231C1GQDBZR where we use for rain counting with help of magnet mechanism on our devices. The MCU reads all sensors for every five minutes and device sents datas over GSM to…