Part Number: SN3257-Q1 Other Parts Discussed in Thread: TMUX6219-Q1 e2e,
I'm looking for a video selector for NTSC video signals. Would you please recommend an automotive qualified multiplex to support it with the requirements below?
Requirement…
The following table helps select th e right multiplexer and switch with Mid Voltage 25V =< VSIGNAL =< 99V in different configurations:
Precision , Protection , Automotive , Extended Temperature
Configuration
16:1…
TI offers a wide range of automotive rated signal switches and multiplexers. This flyer is a quick snapshot of some of our most popular devices.
A downloadable version of the flyer with links to product folders and relevant content can be found…
Hi Ryoma,
the maximum supply voltage of OPA2991 is 40V and a special protection circuit against too high differential input voltages is used:
1778.sbot040c.pdf
The TLV9152, on the other hand, has a maximum supply voltage of "only" 16V and can withstand…
Hi Corbett,
the footnote (4) in the absolute maximum ratings seems to indicate the presence of a protection scheme against too high differential inputs voltages, similar to what is used in mux-friendly OPAmps:
sbot040c.pdf
This can be responsible…