Part Number: TPS22997 Hello,
I need some information about the smart pulldown on the “ON” pin:
When is the smart pulldown enabled and disabled?
2. Although only the typical and maximum values for the smart pulldown resistance are specified,…
Part Number: TPS22997 Other Parts Discussed in Thread: TPS25948 Hi Team,
The customer needs a load-switch function to protect the 5V power rail.
The spec. require are: 5V rating, Min. Iout= 7A, reverse-block protection, integrated MOSFET.
I did…
Part Number: TPS22997 Other Parts Discussed in Thread: TPS22990 , Tool/software: Hi TI
I am switching from TPS22990 to TPS22997 and I need to know the thermal layout recommendations for TPS22997. TPS22990 defined "VIN" thermal PAD, but TPS22997 does…
Part Number: TPS22997 Hello Team,
We used TI Part Number :TPS22997RYZR as a Load Switch our end apllication is access control system, Vin = 3.3V and Maximum current is a 6A can you please review the load switch schematic.
Part Number: TPS22997 Tool/software: Hello,
Using the evaluation board TPS22997EVM as a switch for my current source has destroyed the internal mosfet in TPS22997, the power switch turned into a series resistor of 3.8 Ohm’s. That happened as I changed…
Part Number: TPS22997 Tool/software: Hello I am working on a hardware design with the load switch TPS22997, 5.5-V 10-A 4-mΩ on-resistance load switch with power good.
I have two load switches implemented on the board, one for 1.8V and another for…