Part Number: TPS2H160-Q1 Hi,
We are using the TPS2H160-Q1 to support loads from 20 mA to 2.5 A. The current limit is set to 2.5 A, and we expect the current to clamp at this level, as per the datasheet.
However, on our board the current decreases…
Part Number: TPS2H160-Q1 I am using the TPS2H160-Q1 with the Current Limit (CL) feature enabled. Could you please clarify:
What peak inrush current can the device support with CL enabled?
For how long can the device sustain the inrush current before…
Part Number: TPS2H160-Q1 We are looking for a suitable high side switch with below spec,
Supply votage : Upto 36 V
Each channel with 2.3 A load current
PWM functionality with greater than 1 KHz freq.
Application : Automotive Solenoid control for…
Part Number: TPS2H160-Q1 Tool/software: Hello TI Support Team,
I am working on a safety-critical design under [ISO 26262 / IEC 61508], and need safety and reliability data for the component TPS2H160AQPWPRQ1 .
Specifically, I would like to request…
Part Number: TPS2H160-Q1 Tool/software: Hi TI Expert, Here is a quick question
May I know how get soft-start time for TPS2H160?
I didn't see reltated information in datasheet.
thanks.
Part Number: TPS2H160-Q1 Hi all,
Sorry for asking 3 stupid questions as I'm a newbie of power managemant. I cannot fully understand the turth table (Table 2, sec 8.3.5.2 @ p.19 in the dasheet).
1) Can TPS2H160 control output channel individually?…
Part Number: TPS2H160-Q1 Tool/software: Dear team,
We are planning to use TPS2H160-Q1 for 5V HSD application. From the datasheet I understood that it can be used for 5V application since Vsup_min = 4V.
But our application asks for 300Hz PWM at 5V…
Part Number: TPS2H160-Q1 Hi Team,
Customer have selected the TPS2H160BQPWPRQ1 part for design.
We are doing library creation for the above part.
Need clarification regarding the ordering part number for symbol pin mapping.
In the first image…
Part Number: TPS2H160-Q1 Hi TI Team,
In our design , we are using the TPS2H160 high side switch to drive a capacitive load. The input supply is 24V with a maximum power rating of 100W.
To limit the output current, we have connected a 2.2kOhm resistor…
Part Number: TPS2H160-Q1 Hello, we plan to use the device with smaller current limit settings 0.5A to 1A. Question is if / how much can we reduce for this the space of board space w/o unintended triggering of over temperature / thermal shutdown of the…