Hello Manuel,
While it might be possible to use a larger capacitor to get a longer delay time, it is not recommended to use values outside of the datasheet. The delay time could become unpredictable and the delay time would vary with long capacitor charge…
PY
For Wide VIN voltage monitoring check out TPS38-Q1 or TPS37 . These have adjustable options and can use external resistor to set the voltage threshold
-Chintan
Hideki-san
Check out the TI latest Wide VIN Supervisor meant for 12V battery operation. If they need UV/OV then use TPS37-Q1 and only UV use TPS38-Q1
-Chintan
Hi Mehdi,
With the UV and OV features TPS37 and TPS38-Q1, and the app note you shared, a design to meet the specifications of your application should be feasible. Do you have any additional specific questions about the TLV809?
Jake