Part Number: TPS61029 Hi teams
When the TPS 61029 is disabled, it generates about 60 ° C. Is it possible to generate such heat when disabled?
The power supply configuration is as follows.
The input voltage is 1.2 [V] (nickel metal hydride battery…
Part Number: TPS61029 Other Parts Discussed in Thread: TPS61023 Hi,
I am working on a design for 2.4V - 3.3V input and output at 3.3V/200mA. I believe when operating at 3.3Vin down conversion mode is active, which explains the low efficiency. When I increase…
Part Number: TPS61029 Other Parts Discussed in Thread: TPS61020 , , TPS61025 , TPS61027 , TPS61026 Hi Team, I understand TPS61020 has 1.5A current limit and TPS61029 has 1.8A current limit of adjustable output. The datasheet shows graph of "Maximum Output Current…
Part Number: TPS61029 We are using TPS61029 to convert 2V into 5V and we need output current of 200mA. We used the reference circuit given in the datasheet to design the PCB and using inductor of 22uH at the input side. Also we are using low ESR Tantulum…
Part Number: TPS61029 Hi,
My customer has questions about TPS 61029.
TPS 61029, VIN = 3.5 to 5 V VOUT = 4.813 to 4.193 V IOUT = 500 mA I use it under the above conditions.
TPS 61029 transitions to Power Save Mode under the above conditions, Is this normal…
Part Number: TPS61029-Q1 Other Parts Discussed in Thread: TINA-TI , Tool/software: TINA-TI or Spice Models Hi team,
Can help generate spice model for TPS61029-Q1? Encrypted model is preferred and you may send email to me directly regarding this.
Thanks…
Part Number: TPS61029-Q1 I know that "TPS61029-Q1" have two operation mode, Down regulation and Step-Up regulation.
I designed that Vout is 3.3V, so, R3 = 1Mohm, R4 = 180Kohm.
Test condition by Vin
When Vin <= 2.8V, Vout is 3.28V.
When Vin…
Part Number: TPS61029-Q1 Hello Apps Team,
I got the following questions regarding short circuit protection from my customer who is using TPS61029-Q1 in several projects to boost from 3.3V to 5V.
- At which current I-Out gets the short circuit protection…