Part Number: TPS62841-2EVM123 Tool/software: The datasheet doesn't show efficiency plot for 62841 and 62842. We are looking for close to 85~90%, with Vin @5V/3.3V , outputting 1.8V and 1.0V, with operating current <10mA range. Would the EVM fit the purpose…
Part Number: TPS62841-2EVM123 Hi
Please can you provide the CE/EU Declaration of Conformity for TPS62841-2EVM123?
The product shows it bears the CE mark however the declaration is not available on the T.I website,
Thank you
Part Number: TPS62842EVM-103 Other Parts Discussed in Thread: TPS62841-2EVM123 Hi,
Now I'm comparing TPS62842EVM-103 with TPS62841-2EVM123. TPS62841-2EVM123 seems to have the same circuit with TPS62842EVM-103 but also it has TPS62841 circuit with…
Part Number: TPS62841-2EVM123 The data sheet I have only shows output current plots versus input voltage for Vout=1.8 and 3.3V. Figures 33 & 34. My applications is Vout=1.0V.
Can we get the output current curve for 1.0V? Showing the full range of VIn…