Part Number: TPS6286A10 Tool/software: I am trying to design a 2.5V supply using TPS6286A10 with an input voltage of 3.3V. This should be possible according to TPS6286A specifications [ Vout(max) = Vin, Duty cycle (max) = 100% ]. However Webench is not…
Part Number: TPS6286B10 Other Parts Discussed in Thread: TPS6286A10 Tool/software: May I ask when the TPS6286B10 and related series (TPS6286Bxx and TPS6286Axx) chips are expected to enter mass production? When will samples be available for testing, and…
Hi,
Yes, either TPS6286A10/B10 or TPS62872/3 would work for a 10A rail.
What sorts of spikes do you need to handle? 2200uF is a ton of capacitance--most designs don't need that much.
The TPS62872Y2QWRXSRQ1 can do 12A at 3.3Vout and can drive that…