Part Number: TPS62A01 To whom it may concern, We have made a PCB using the TPS62A01DRLR. We measured the inrush current at boot-up, Current input 1.35A maximum.
Is there a definition of the inrush current that the TPS62A01DRLR can handle? We checked…
Part Number: TPS62A01 Hello Team,We are using the TPS62A01DRLR buck converter in our design to generate 1.25 V from a 4.2 V input. The schematic and layout are attached for reference.We are currently facing an issue where the buck converter is radiating…
Part Number: TPS62A01
Hi team,
In the electrical characteristics table for soft-start, it is specified as
“From EN = High to VFB = 0.56 V” with a maximum of 1 ms.
Is this soft-start time the same regardless of the output voltage setting…
Part Number: TPS62A01 Hi! I see the datasheet is sparse for efficiency curves.
Would you mind taking an EVM efficiency measurement for 3.0Vin, 3.5Vin , 3.9Vin and 4.5Vin to 0.6Vout?
Thanks,
Cameron
Part Number: TPS62A01 Hi team,
The soft start time only lists the maximum value. Is there any reference for the typical value? Significant lot-to-lot variation in soft start time causes design issues, so please provide an approximate range if possible…
Part Number: TPS62A01 when running 100% duty cycle what happens when Vin drops below the vout regulation?
Does the output voltage will follow the input voltage minus the voltage drop of the FET's Rds(on) and the inductor's DCR until we hit the input…
Part Number: TPS62A01 Hi TI team,
Hope you are doing well!
We are using P/N# TPS62A01DRLR in one of product and are currently working on determining the MTBF for that product. Could you please provide the FIT and MTBF values for this part?
Part Number: TPS62A01 Tool/software: Hello team,
We are using TPS62A01PDDC in an application where the input can range from 3.8V to 4.5V and we need the output to be ~3.6V/1A or even preferably at 3.8V/1A.
Inductor MPN: DFE252012F-1R0M=P2 Can you…
Part Number: TPS62A01 Tool/software: Hello team,
We are using TPS62A01PDDC in an application where the input can range from 3.8V to 4.5V and we need the output to be ~3.6V/1A or even preferably at 3.8V/1A.
Inductor MPN: DFE252012F-1R0M=P2 Can you…