Part Number: TPS65266 In our designing, we connect VIN1, VIN3,VINQ,EN1,EN2,EN3 together, but connect VIN2 to other circuit, which to ensure the LX2 will be powered after Lx1 and LX3.
It means, the EN2 will be powered before VIN2.
based on the testing…
Part Number: TPS65266 Dear sir:
In our designing, all the three Vin being contacted together, but we need ensure Vout2 is delayed above 3ms than Vout1 and Vout3, so we plan to achieve it by changing the Css, so we set the Css1 and Css3 to 10nF, and…
Part Number: TPS65266 Hi,
From the datasheet:
min/typ/max
VENXH EN1/2/3 high-level input voltage:-/1.2V/ 1.26V VENXL EN1/2/3 low-level input voltage: 1.1V/ 1.15V/-
Question1 - Does this information means:
- If I want to enable: set 1.2V to 1.26V max?
…
Part Number: TPS65266 Other Parts Discussed in Thread: TINA-TI , Tool/software: TINA-TI or Spice Models Hi,
I have attempted to import the TPS65266 Spice model into TINA-TI , and I got the following error.
Invalid device: $CDNENCSTART. Line: #44.
$CDNENC…
Part Number: TPS65266 Hi team,
My customer is looking at TPS65266 and wants to review its EMI performance. Could you provide me the test report of this EMI test result? THanks!
Regards, Patrick
Part Number: TPS65266 Hi,
From the datasheet, we see TPS65266 Enable pin s are 1.15V threshold (typical). However, we observe it is recommended to drive up to 6.5V on EN pins.
Currently, we drive this EN pin from a PG of a discrete buck converter and it…
Hi, team,
Our customer requests Vfb minimum and maximum specifications in operating temperature range.
Vfb is only specified at 25 ℃ in page 6 th and Vref vs temperature characteristic is Figure 10.
Are there any other temperature dependency data or specification…