Part Number: TPS74701-Q1 Other Parts Discussed in Thread: TPS74701 Tool/software: Dear Texas Instruments Support Team,
Hello,
I have downloaded the PSpice average model for the TPS74701-Q1 (part number TPS74701QDRCRQ1) from the TI product page. However…
Part Number: TPS74701 Tool/software: I am reaching out on behalf of our team to request guidance regarding an issue we are experiencing with the TPS74701DRCR LDO regulator.
Our setup is as follows:
Input voltage: 3.3 V
Desired output voltage…
Part Number: TPS74701 Tool/software: Hello team,
LDO PG is continuously getting RESET even though Vin(5V) is stable , I have attached the waveform Snap for your reference please help us to resolve the isuue
Part Number: TPS74701-Q1 Other Parts Discussed in Thread: TPS74701 Hi Expert,
According to TPS74701 datasheet,when Css open, minimum start-up time is 200us,This start-up time is from EN high to output begin to rise, right?
Besides,when Css open…
Part Number: TPS74701 Hi Experts ,
Good Day ,
Please refer to below image where we are having some cosmetic marks in the solder pad area . Is it normal or let me know acceptance level of these marks ?
...
Need your guidance to utilize these…
Part Number: TPS74701 Other Parts Discussed in Thread: DP83867ERGZ-R-EVM Tool/software: Hi TI Team,
This EV board (DP83867ERGZ-R-EVM) TPS74701 LDO has 100uF tantalum capacitor on input side kindly confirm it's required or not. I've simulated TPS74701…
Part Number: TPS74701-Q1 Tool/software: Hi TI Expert,
Could you teach me how to calculate the actual output based on following condition after considering following parameter?
Scenario 1:
VIN: 3.3V
VOUT: 1.2V
VBIAS: 5V
IOUT: 250mA
…
Part Number: TPS74701 Hi support,
For TPS74701 implemented in one project, we have below configuration:
Input Voltage & BIAS voltage: 3.3 V connected together;
Output Voltage: 1.1 V
Current: 0.4 A
The 1uF input capacitor is near BIAS pin,…