Part Number: TPS74901 We are using three TPS74901 devices as 3.15-V LDOs.
We observed a large transient input current when the output voltages start to rise after EN is asserted.
Our operating conditions are as follows.
VIN = 3.45 V
VOUT = 3.15 V
CSS…
Part Number: TPS74901 The above subject Texas Instrument's PN has a pending request for IBM PN r :
=====================
Please provide to IBM within 5 business days along with the following pieces of information:
1. Device Qualification Report…
Part Number: TPS74901 Tool/software: I am Furkan Avar from Turkish defense company ASELSAN INC. I work as a process design engineer. I’d like to ask you about the backward compatibility of the TPS74901. We are currently assembling the printed circuit…
Part Number: TPS74901 Customer need the PAD dimension of TPS74901KTWR. This is not on the datasheet. Could you share it?
Thanks and best regards
Daisuke Nomura TI TSR
Part Number: TPS74901 Tool/software: Hello TI,
Iam trying to design a LDO for these Specifications Vin 4.9~5.2V Iout=3A Vout=3.2~3.4V.
i have selected TPS4901 LDO i have simulated in Tina but the result is slightly higher. i have considered the component…
Part Number: TPS74901 Tool/software: Hi Team,
We are looking for Current limit spec (ICL in datasheet) for DRC package.
I only find ICL for RGW and KTW from datasheet. Please share ICL for DRC with us.
Regards,
Ben
Part Number: TPS74901 Tool/software: Hi!!
Used TI webench power designer for a 3.3V to 2.5V LDO using TPS74901.
Why does the circuit output show Enable pin as connected to ground through a capacitor.
Settings chosen in webench:
Vin (min & max…
Part Number: TPS74901 Other Parts Discussed in Thread: TPS74801 Tool/software: Hi team,
TPS74901 is a 3A LDO. Why is the current limit of the new chip less than 3A?
Regards, Sam Ting