Part Number: TPS7A6650EVM
Hello, During our failure analysis, we observed unexpected behavior of the TPS7A6650QDGNRQ1 device. The voltage measured at TP4 (output from the device) was oscillating between 3V and 11V instead of providing a stable 5V output…
Matsumoto-san,
Thank your very much for promoting our LDO TPS7A6650-Q1.
For the output capacitor, you could choose a low ESR ceramic capacitor, which has the capacitance range from 2.2uF to 100uF and the ESR range from1m ohm to 2 ohm.
For the input…