Part Number: TPS7B81-Q1 Tool/software: Dear TI Assembly Engineers,
The TPS7E8150QDGNRQ1 is currently not available as a non-active product. Our customers would like to proceed with preparations to create a metal mask for product adoption. The Package…
Part Number: TPS7B81-Q1 Hi Team,
In FEMDA report, I saw there are four fault event possibly to occur. May you provide the distribution of each failure mode? We want to calculation the pin-level FIT.
Package FIT
2
Pin numbers(WSON)…
Part Number: TPS7B81-Q1 Other Parts Discussed in Thread: TPS7B82-Q1 , , TPS7B81 Tool/software: Hi team - We're wanting to test the current limit behavior of the TPS7B81-Q1 in our system. I understand that there is a TPS7B82-Q1 unencrypted model on ti…
Part Number: TPS7B81-Q1 Tool/software: Hi team,
I am looking for a WVIN LDO with adjustable output and which as active output discharge feature.
Iout=100mA
Want : low theta Ja package
Could you please advise the recommended part number?
regards…
Part Number: TPS7B81-Q1 Other Parts Discussed in Thread: TPS92610-Q1 Tool/software: Dear TI team,
We are the EMS facility for Hella and submitting a request for IMDS on below details
Please arrange the IMDS on priority basis.
Project : LEAN…
Part Number: TPS7B81-Q1 Tool/software: Hi Team,
I would like to check if we can place Mohm level resistors on EN pin to lower the EN current.
Regards,
Roy
Part Number: TPS7B81-Q1 Tool/software: Hi team,
When the customer powers on, the VIN negative pressure will slightly exceed the standard. Please help evaluate whether there is a risk in the risk assessment.
See below test result :
From 0 to -0.3V…
Part Number: TPS7B81-Q1 Tool/software: Hi team,
For a fixed load and output cap. Customer observed that when disable the output, it takes 166ms to drop from 1.25V to 0.3V, which customer think a little longer for their MCU. And they found the LDO from…
Part Number: TPS7B81-Q1 Hi, TI team
on TI official site, the TPS7B81-Q1 do not have the feature "Wettable flanks package"
Linear & low-dropout (LDO) regulators product selection | TI.com
on page 26 of the datasheet, the package is as below.
…