Part Number: TPS7H5006-SEP I am planning to use the TPS7H006 PWM controller as a peak current mode controller, but I would like to use the part to only implement current control. Is there a way to repurpose the error amplifier in order to use an external…
Part Number: TPS7H5006-SEP Other Parts Discussed in Thread: TPS7H5007-SEP Hi sir,
I have to design a boost converter to drive 20pF capacitor. The input voltage to the boost is 20V and the output voltage is of 50V. The main constrain of the design…
{ANS} For a number of our most popular QML Class-V radiation-hardened ceramic packaged devices (denoted with the -SP at the end of the part number) TI does offer engineering model ”/EM” versions and if these /EM parts are available you can find these…
Lead-times and available finished good inventory vary by device and change over time, but we are dedicated to providing quick and easy access to all our devices via TI.com.
To help provide more transparency into TI’s available inventory, in late 2020…