Hey Arjun,
1. TPS7H5006-SEP or TPS7H5007-SEP is our recommended controller here.
2. Boost Converters typically use low side MOSFETs.
3.Is 20 pF your COUT or something else?
4. CS_ILIM senses the low side current through the FET. Generally through a resistor…
Part Number: TPS7H4010-SEP Other Parts Discussed in Thread: TPS7H5007-SEP , LM117QML-SP , TPS7H5001-SP Hi,
I am designing a DC-DC to convert a +28V to +36V unregulated voltage bus to +5V at 1.5A maximum current.
The TPS7H4010-SEP would be a great fit except…
{ANS} For a number of our most popular QML Class-V radiation-hardened ceramic packaged devices (denoted with the -SP at the end of the part number) TI does offer engineering model ”/EM” versions and if these /EM parts are available you can find these…
Lead-times and available finished good inventory vary by device and change over time, but we are dedicated to providing quick and easy access to all our devices via TI.com.
To help provide more transparency into TI’s available inventory, in late 2020…